16-Port Serial Console Server, USB Ports (2) - Dual GbE NIC, 4 Gb Flash, Desktop/1U Rack, CE, TAA
Securely Access All Your Serial and Network Devices from Anywhere in the World at Any Time
This USB console server provides secure in-band (primary network) and optional out-of-band (alternate channel) remote access to serial- and network-connected routers, network switches, firewalls, PBX systems, UPS systems, PDUs and other devices. You can use it in a wide variety of applications, including wiring closets, branch offices, kiosks, point-of-sale and other remote sites where a quick identification and resolution of network issues is imperative. It offers reliable network connectivity with dual Gigabit primary and failover Ethernet ports for redundancy.
Simple and Flexible Accessibility with Industry-Standard Integration
The 16 console ports are configured to use standard Cat5e/6 Ethernet cable when connecting to Cisco devices. They integrate with industry-standard directory servers using TACACS+, RADIUS, LDAP and Kerberos authentication. It provides 1 Gbps (Gigabit) of internal NAND flash memory, which can be used for log storage and file storage.
Gateway Ports Forward to Routers and Other Hosts
Each gateway can port forward to an unlimited number of locally networked hosts (computers, routers). This rack console also includes a built-in stateful firewall and embedded DHCP server to host a separate management LAN for critical traffic.
The Utmost in Security to Keep Your Sensitive Data Private
The console server supports the following security features and standards: PCI DSS 3.2, FIPS 140-2, SSL and SSH, stateful firewall, OpenVPN and IPSec VPN support. The embedded FIPS 140-2 OpenSSL cryptographic module is validated to meet FIPS 140-2 standards and has received Certificate #2473.
PowerMan PDU and Network UPS Tools for Enhanced Monitoring and Control
This console server uses PowerMan for PDU and RPC management and Network UPS Tools for UPS system monitoring and management. It provides support for a range of power products, so you can remotely manage power to your connected equipment.
USB Console Connects to PDUs and UPS Systems
USB 2.0 console ports allow connection to newer devices with USB console ports, such as a wide variety of PDUs and UPS systems with WEBCARDLX or other LX Platform remote management cards.
Compact Design for Convenient Mounting
The heavy-duty steel housing comes with mounting brackets for 1U installation in an EIA-standard 19-inch rack. Its fanless form factor also allows desktop deployment on included rubber feet that help prevent the unit from sliding.
| Product Name |
Eaton Tripp Lite series serial console server
|
| Catalog Number |
B097-016-INT
|
| UPC |
037332241436
|
| Product Length/Depth |
1.75 in
|
| Product Height |
17.32 in
|
| Product Width |
6.9 in
|
| Product Weight |
7 lb
|
| Compliances |
CE Marked
REACH RoHS FCC Compliant TAA Compliant |
| Product Type |
Serial console server
|
| Voltage rating |
|
| Number of ports |
16
|
| Features |
Flex Center
|
| BTU Rating |
85.3 BTU/Hr
|
| LED Indicators |
8 LED's for Power, Heartbeat-Firmware Running, Serial Connectivity and Network Ports
|
| Material Of Construction |
Metal
|
| Operating Temperature Range |
41° to 122°F (5° to 50°C)
|
| Relative Humidity |
5% to 90% RH, Non-Condensing
|
| Storage Temperature |
-22° to 140°F (-30° to 60°C)
|
| Voltage Compatibility (VDC) |
N/A
|
| Power Consumption |
25 W
|
| TAA Compliance |
Yes
|
| Color |
Black
|
| Authentication Supported |
RADIUS
TACACS LDAP |
| Package Contents |
(2) Cat5e patch cables, 6 ft.
Straight-through serial adapter, DB9 to RJ45 (F/F) Quick Start Guide Rack-mounting hardware B097-016-INT 16-Port Serial Console Server Crossover serial adapter, DB9 to RJ45 (F/F) Modular serial adapter, DB9 to RJ45 (M/F) (6) Rubber feet |
| IEEE Standards Supported |
802.3
|
| Product Features |
Multi-User
IP Remote Access Rackmountable TAA Compliant |
| Network Speed |
1 Gbps (Gigabit)
|
| Product Highlights |
Designed for standard Cat5e/6 patch cable when connecting to Cisco devices
Manage routers, UPS systems and other serial-based equipment from anywhere 24/7 CE-marked to ensure compliance with EEA (European Economic Area) standards Validated to meet FIPS 140-2 standards to ensure utmost protection of private data Dual Gigabit Ethernet ports for primary network connection and automatic failover |
| Packaging Type |
Box
|
| Port Selection |
CLI
GUI |
| Power Input Receptacle |
IEC-320-C14
|
| SideA Connector1 |
RJ45 (FEMALE)
|
| SideB Connector1 |
RJ45 (FEMALE)
USB A (FEMALE) |
| SideA Connector2 |
USB A (FEMALE)
|
| SideB Connector2 |
RJ45 (FEMALE)
|
| SideB Connector3 |
RJ45 (FEMALE)
|
| Voltage Compatibility (VAC) |
120
240 125 208 230 110 220 200 100 127 100 VAC 110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC |
Support from Eaton