Download document () of 20
We make what matters work*

B097-048

48-Port Console Server, USB Ports (2) - Dual GbE NIC, 4 Gb Flash, Desktop/1U Rack, TAA

Securely Access All Your Serial and Network Devices from Anywhere in the World at Any Time

This USB console server provides secure in-band (primary network) and optional out-of-band (alternate channel) remote access to serial- and network-connected routers, network switches, firewalls, PBX systems, UPS systems, PDUs and other devices. You can use it in a wide variety of applications, including wiring closets, branch offices, kiosks, point-of-sale and other remote sites where a quick identification and resolution of network issues is imperative. It offers reliable network connectivity with dual Gigabit primary and failover Ethernet ports for redundancy.

Simple and Flexible Accessibility with Industry-Standard Integration

The 48 console ports are configured to use standard Cat5e/6 Ethernet cable when connecting to Cisco devices. They integrate with industry-standard directory servers using TACACS+, RADIUS, LDAP and Kerberos authentication. It provides 1 Gbps (Gigabit) of internal NAND flash memory, which can be used for log storage and file storage.

Gateway Ports Forward to Routers and Other Hosts

Each gateway can port forward to an unlimited number of locally networked hosts (computers, routers). This rack console also includes a built-in stateful firewall and embedded DHCP server to host a separate management LAN for critical traffic.

The Utmost in Security to Keep Your Sensitive Data Private

The console server supports the following security features and standards: PCI DSS 3.2, FIPS 140-2, SSL and SSH, stateful firewall, OpenVPN and IPSec VPN support. The embedded FIPS 140-2 OpenSSL cryptographic module is validated to meet FIPS 140-2 standards and has received Certificate #2473.

PowerMan PDU and Network UPS Tools for Enhanced Monitoring and Control

This console server uses PowerMan for PDU and RPC management and Network UPS Tools for UPS system monitoring and management. It provides support for a range of power products, so you can remotely manage power to your connected equipment.

USB Console Connects to PDUs and UPS Systems

USB 2.0 console ports allow connection to newer devices with USB console ports, such as a wide variety of PDUs and UPS systems with WEBCARDLX or other LX Platform remote management cards.

Compact Design for Convenient Mounting

The heavy-duty steel housing comes with mounting brackets for 1U installation in an EIA-standard 19-inch rack. Its fanless form factor also allows desktop deployment on included rubber feet that help prevent the unit from sliding.

General specifications

Product Name
Eaton Tripp Lite series serial console server
Catalog Number
B097-048
UPC
037332218032
Product Length/Depth
17.32 in
Product Height
1.75 in
Product Width
6.9 in
Product Weight
7.6 lb
Warranty
4 year limited
Compliances
TAA Compliant
Product Type
Serial console server

Product specifications

Voltage rating
  • 100 VAC
  • 110 VAC
  • 120 VAC
  • 125 VAC
  • 127 VAC
  • 200 VAC
  • 208 VAC
  • 220 VAC
  • 230 VAC
  • 240
Number of ports
48
Features
Flex Center
BTU Rating
85.3 BTU/Hr
LED Indicators
8 LED's for Power, Heartbeat-Firmware Running, Serial Connectivity and Network Ports
Material Of Construction
Metal
Operating Temperature Range
41° to 122°F (5° to 50°C)
Relative Humidity
5% to 90% RH, Non-Condensing
Storage Temperature
-22° to 140°F (-30° to 60°C)
Voltage Compatibility (VDC)
0
Power Consumption
25 W
TAA Compliance
Yes
Color
Black
Authentication Supported
RADIUS
LDAP
TACACS
Package Contents
(2) Cat5e patch cables, 6 ft.
Straight-through serial adapter, DB9 to RJ45 (F/F)
Rack-mounting hardware
B097-048 48-Port Serial Console Server
(6) Rubber feet
(2) C13 to NEMA 5-15P power cords, 6 ft.
Quick Start Guide
Modular serial adapter, DB9 to RJ45 (M/F)
Crossover serial adapter, DB9 to RJ45 (F/F)
IEEE Standards Supported
802.3
Product Features
IP Remote Access
Rackmountable
Redundancy - Dual Power Inputs
Multi-User
TAA Compliant
Network Speed
1 Gbps (Gigabit)
Product Highlights
Manage routers, UPS systems and other serial-based equipment from anywhere 24/7
Dual Gigabit Ethernet ports for primary network connection and automatic failover
Easy installation on desktop or in 19 in. racks using included mounting hardware
Validated to meet FIPS 140-2 standards to ensure utmost protection of private data
Designed for standard Cat5e/6 patch cable when connecting to Cisco devices
4-year limited warranty (Worldwide)
Packaging Type
Box
Port Selection
CLI
GUI
Power Input Receptacle
IEC-320-C14
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
USB A (FEMALE)
RJ45 (FEMALE)
SideA Connector2
USB A (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Voltage Compatibility (VAC)
110
240
120
125
208
230
200
100
220
127
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC

Export product specification

Need product support?

Support from Eaton