48-Port Console Server, USB Ports (2) - Dual GbE NIC, 16 Gb Flash, SD Card, Desktop/1U Rack, TAA
Securely Access All Your Serial and Network Devices from Anywhere in the World at Any Time
This USB console server provides secure in-band (primary network) and optional out-of-band (alternate channel) remote access to serial- and network-connected routers, network switches, firewalls, PBX systems, UPS systems, PDUs and other devices. You can use it in a wide variety of applications, including wiring closets, branch offices, kiosks, point-of-sale and other remote sites where a quick identification and resolution of network issues is imperative. It offers reliable network connectivity with dual Gigabit primary and failover Ethernet ports for redundancy.
Simple and Flexible Accessibility with Industry-Standard Integration
The 48 console ports are configured to use standard Cat5e/6 Ethernet cable when connecting to Cisco devices. They integrate with industry-standard directory servers using TACACS+, RADIUS, LDAP and Kerberos authentication. It provides 1 Gbps (Gigabit) of internal NAND flash memory, which can be used for log storage and file storage.
Gateway Ports Forward to Routers and Other Hosts
Each gateway can port forward to an unlimited number of locally networked hosts (computers, routers). This rack console also includes a built-in stateful firewall and embedded DHCP server to host a separate management LAN for critical traffic.
The Utmost in Security to Keep Your Sensitive Data Private
The console server supports the following security features and standards: PCI DSS 3.2, FIPS 140-2, SSL and SSH, stateful firewall, OpenVPN and IPSec VPN support. The embedded FIPS 140-2 OpenSSL cryptographic module is validated to meet FIPS 140-2 standards and has received Certificate #2473.
PowerMan PDU and Network UPS Tools for Enhanced Monitoring and Control
This console server uses PowerMan for PDU and RPC management and Network UPS Tools for UPS system monitoring and management. It provides support for a range of power products, so you can remotely manage power to your connected equipment.
USB Console Connects to PDUs and UPS Systems
USB 2.0 console ports allow connection to newer devices with USB console ports, such as a wide variety of PDUs and UPS systems with WEBCARDLX or other LX Platform remote management cards.
Compact Design for Convenient Mounting
The heavy-duty steel housing comes with mounting brackets for 1U installation in an EIA-standard 19-inch rack. Its fanless form factor also allows desktop deployment on included rubber feet that help prevent the unit from sliding.
| Product Name |
Eaton Tripp Lite series serial console server
|
| Catalog Number |
B098-048
|
| UPC |
037332218063
|
| Product Length/Depth |
1.75 in
|
| Product Height |
17 in
|
| Product Width |
10 in
|
| Product Weight |
10 lb
|
| Compliances |
TAA Compliant
|
| Product Type |
Serial console server
|
| Voltage rating |
|
| Number of ports |
48
|
| Features |
Flex Center
|
| BTU Rating |
51.2 BTU/Hr
|
| LED Indicators |
9 LED's for Power, Heartbeat-Firmware Running, Serial Connectivity, Network Ports
|
| Material Of Construction |
Metal
|
| Operating Temperature Range |
41° to 122°F (5° to 50°C)
|
| Relative Humidity |
5% to 90% RH, Non-Condensing
|
| Storage Temperature |
-22° to 140°F (-30° to 60°C)
|
| Power Consumption |
15 W
|
| TAA Compliance |
Yes
|
| Color |
Black
|
| Authentication Supported |
RADIUS
TACACS LDAP |
| Package Contents |
(2) Cat5 patch cables, 6 ft.
Cisco rolled crossover serial adapter, DB9 to RJ45 (F/F) Cisco straight pinout (x2) loopback, black Cisco rollover pinout (x1) loopback, red (2) C13 to NEMA 5-15P power cords, 6 ft. Straight-through serial adapter, DB9 to RJ45 (F/F) Crossover serial adapter, DB9 to RJ45 (F/F) Rack-mounting hardware Cisco rolled modular serial adapter, DB9 to RJ45 (M/F) Quick Start Guide Modular serial adapter, DB9 to RJ45 (M/F) B098-048 48-Port Serial Console Server Cisco rolled straight-through serial adapter, DB9 to RJ45 (F/F) |
| IEEE Standards Supported |
802.3
|
| Product Features |
Redundancy - Dual Power Inputs
Rackmountable Multi-User IP Remote Access TAA Compliant |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) |
| Network Speed |
1 Gbps (Gigabit)
|
| Product Highlights |
4-year limited warranty (Worldwide)
Designed for standard Cat5e/6 patch cable when connecting to Cisco devices Manage routers, UPS systems and other serial-based equipment from anywhere 24/7 Validated to meet FIPS 140-2 standards to ensure utmost protection of private data Dual Gigabit Ethernet ports for primary network connection and automatic failover |
| Packaging Type |
Box
|
| Port Selection |
CLI
GUI |
| Power Input Receptacle |
IEC-320-C14
|
| SideA Connector1 |
USB A (FEMALE)
|
| SideB Connector1 |
RJ45 (FEMALE)
RJ11 (FEMALE) |
| SideA Connector2 |
RJ11 (FEMALE)
|
| SideB Connector2 |
SFP (FEMALE)
|
| SideA Connector3 |
RJ45 (FEMALE)
|
| SideB Connector3 |
RJ45 (FEMALE)
|
| SideA Connector4 |
SD (FEMALE)
|
| Voltage Compatibility (VAC) |
240
110 120 230 208 125 100 127 220 200 100 VAC 110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC |
Support from Eaton