Download document () of 20
We make what matters work*

B110-SP-HDMI-1

In-Line HDMI Surge Protector - 4K 60Hz, HDCP, Plastic Case, IEC Compliant, TAA

In-Line Surge Protector Helps Keep Your Devices Safe
Ideal for security systems, trade shows, home theaters, computer workspaces and other network applications, this network surge suppressor protects connected equipment from damage caused by power surges and electrostatic discharge (ESD) that can enter equipment from the signal lines or chassis ground.

Your Last Defense Against Intruding Voltage Spikes

Surge suppression ensures that connected devices, such as routers, switches, AV equipment, industrial controllers and telecom systems, remain shielded from power anomalies caused by lightning strikes, grid fluctuations or nearby equipment cycling. The result is enhanced uptime, reduced maintenance costs and longer equipment life.

General specifications

Product Name
Eaton Tripp Lite series In-Line surge protector
Catalog Number
B110-SP-HDMI-1
UPC
037332286925
Product Length/Depth
0.869 in
Product Height
0.587 in
Product Width
1.373 in
Product Weight
0.99 lb
Warranty
2 year limited
Compliances
RoHS
TAA Compliant
FCC Class B
Certifications
IEC 61000
EN 55032
ICES
EN 55035
Global Catalog
B110-SP-HDMI-1
Product Type
In-Line surge protector

Product specifications

Type
In-Line Surge Protector
Accessory Class
Housing Color
Black
Color
Black
Output Receptacles
HDMI
Package Contents
Grounding wire screw
Grounding wire, 1 ft. (0.3 m)
Installation Instructions
B110-SP-HDMI-1 In-Line HDMI Surge Protector
Connector Plating
Gold
Connector type
Video
Product Features
TAA Compliant
Product Highlights
2-year limited warranty (Worldwide)
Easy to connect between HDMI source and display using standard HDMI cabling
Rapid reaction time under 1 ns helps prevent damage from power surges
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Supports UHD resolutions up to 4K @ 60 Hz for heightened video quality
Plug-and-play operation with no software required for easy, immediate installation
Packaging Type
Box
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (MALE)
Accessory Type
Surge protector
SideB Connector3
HDMI (MALE)
Technology
HDMI
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-85% non-condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Ac Suppression Joule Rating
0
Material Of Construction
ABS
ESD Protection
+/-15kV (air); +/-8kV (contact)
AC Suppression Response Time
<1 ns
Input Cord Length
0 ft
Operating Temperature
32° to 104°F (0° to 40°C)
Signal Range
15 ft
Transient/Lightning Protection
5A (8/20us)
EFT Protection
40A (5/50ns)
TAA Compliance
Yes
Connector group
HDMI
Connector
HDMI (female)
HDMI (male)
Max Supported Video Resolution
3840 x 2160 (4K) 60Hz
Grounding
Includes 1 ft. (0.3 m) grounding wire and screw

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.