Download document () of 20
We make what matters work*

B110-SPPOEC-J12

In-Line PoE++ Surge Protector - 10 Gbps, 12 RJ45 Ports, 100W PoE, Cat5e/6, Metal Case, IEC Compliant, 2U Rack, TAA

In-Line Surge Protector Helps Keep Your Devices Safe
Ideal for security systems, trade shows, home theaters, computer workspaces and other network applications, this network surge suppressor protects connected equipment from damage caused by power surges and electrostatic discharge (ESD) that can enter equipment from the signal lines or chassis ground.

Your Last Defense Against Intruding Voltage Spikes

Surge suppression ensures that connected devices, such as routers, switches, AV equipment, industrial controllers and telecom systems, remain shielded from power anomalies caused by lightning strikes, grid fluctuations or nearby equipment cycling. The result is enhanced uptime, reduced maintenance costs and longer equipment life.

General specifications

Product Name
Eaton Tripp Lite series surge protector
Catalog Number
B110-SPPOEC-J12
UPC
037332295217
Product Length/Depth
0.94 in
Product Height
3.47 in
Product Width
19 in
Product Weight
2.54 lb
Warranty
2 year limited
Compliances
CE Marked
IEEE Certified
RoHS
TAA Compliant
UKCA
WEEE Directive
Certifications
IEC 61000
Global Catalog
B110-SPPOEC-J12
Product Type
Surge protector

Product specifications

EFT Protection
2kV
ESD Protection
+/-15kV (air); +/-8kV (contact)
Lightning Protection
2kA (8/20 s), 6kV (8/20 s)
Recommended Category Cable
Cat5/5e/6/6a
Relative Humidity
0% to 85% RH, Non-Condensing
Operating temperature
0° to 40°C
Surge Style
IL - IN-LINE
Technology
PoE
Network Compatibility
10 Gbps
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Cord Length
0 Foot
Housing Color
Black
Material
Metal
Mounting Details
  • Two surface-mount brackets with screws
  • No
Product category
In-Line Surge Protector
Color
Black
Output Receptacles
Network
Package Contents
Grounding wire, 1 ft. (0.3 m)
Installation instructions
B110-SPPOEC-J12 In-Line PoE++ Surge Protector
Grounding wire screw
(4) Rack-mounting screws
IEEE Standards Supported
802.3af
802.3at
802.3bt
Product Features
Right-Angle Outlets
Right-Angle Plug
Network (Ethernet) Protection
Rackmountable
Mounting Accessory Included
TAA Compliant
Product Highlights
Easy to connect between PoE source and devices using standard Cat5e/6 cabling
Supports 802.3af/802.3at/802.3bt IEEE standards and data speeds up to 10 Gbps
Rapid reaction time under 1 ns helps prevent damage from power surges
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
2-year limited warranty (Worldwide)
Plug-and-play operation with no software required for easy, immediate installation
Packaging Type
Box
Plug Color
White
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
AC Suppression Joule Rating
0
Number of Ports
24
PoE Power Budget
100 W
AC Suppression Response Time
<0.7 NS
PoE Capability
15.4W (802.3af); 30W (802.3at); 100W (802.3bt)
Included Mounting Accessory
No
TAA Compliance
Yes
POE Type
Type 1 PoE (15.4W, IEEE 802.3af)
Type 2 PoE+ (30W, IEEE 802.3at)
Type 4 High-Power (100W, IEEE 802.3bt)
Total Outlets
24

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.