Download document () of 20
We make what matters work*

B118-002-4K6

2-Port HDMI Splitter - 4K 60 Hz, 4:4:4, HDR, HDCP 2.2, Multi-Resolution Support, USB Powered

  • Mirrors a video image from an HDMI host device to 2 HDMI displays simultaneously
  • Plug-and-play operation: no software required means easy, immediate installation
  • 3-year limited warranty (Worldwide)
  • Supports High Dynamic Range (HDR) for rich contrast and expanded color accuracy
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality
  • Multi-resolution function allows seamless use with displays of different resolutions

Transmits Video to Multiple Displays Simultaneously
This compact unit splits a video signal for display on multiple monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, lecture halls, trade shows, retail settings and other digital signage applications, this splitter supports video resolutions up to {MaxResolution}. It is compatible with all major operating systems. The plug-and-play splitter comes ready to connect right out of the package and requires no additional software.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B118-002-4K6
UPC
037332296955
Product Length/Depth
2.58 in
Product Height
0.63 in
Product Width
2.18 in
Product Weight
0.3 lb
Warranty
3 year limited
Compliances
CE Marked
FCC Class B
REACH
RoHS
UKCA
WEEE Directive
Global Catalog
B118-002-4K6
Product Type
Splitter

Product specifications

Type
Splitter
Audio Specification
DTS, Dolby Digital (including DTS-HD Master Audio and Dolby TrueHD) + LPCM
Operating Humidity Range
5% to 90% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Material
Metal
Connector Plating
Nickel
Connector type
Video
Product Features
3D Video Supported
Bus Powered
HDR Support
Multi-Resolution Support
EDID Compatible
Color Depth
36-bit Deep Color
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
USB
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Host Connector
HDMI (MALE)
Technology
HDMI
Connector group
HDMI
Bandwidth
18 Gbps
Connector
HDMI (male)
HDMI (female)
Max Supported Video Resolution
4K @ 30Hz (4096 x 2160)
LED Indicators
POWER: LED Blue light
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Video Input
HDMI (MALE)
Video Output
HDMI (FEMALE)
Number of Ports
2
Power Consumption
5 W

Export product specification