Download document () of 20
We make what matters work*

B118-008-4KL

8-Port HDMI Splitter - 4K 60 Hz, HDR10, Multi-Resolution Output, Push-Button EDID Control

  • 3-year limited warranty (Worldwide)
  • Compact size fits comfortably in portable AV kits or behind displays
  • Supports 4K @ 60 Hz (YUV 4:4:4) with High Dynamic Range and Dolby Vision
  • Front-panel EDID button conveniently resolves resolution conflicts without a laptop
  • Built-in downscaling allows video transmission to 4K and 1080p displays simultaneously
  • Plug-and-play operation: no software required for easy, immediate installation

Transmits Video to Multiple Displays Simultaneously
This compact unit splits a video signal for display on multiple monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, lecture halls, trade shows, retail settings and other digital signage applications, this splitter supports video resolutions up to {MaxResolution}. It is compatible with all major operating systems. The plug-and-play splitter comes ready to connect right out of the package and requires no additional software.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B118-008-4KL
UPC
037332296931
Product Length/Depth
3.94 in
Product Height
1.17 in
Product Width
9.25 in
Product Weight
0.85 lb
Warranty
3 year limited
Compliances
CE Marked
FCC Compliant
RoHS
TAA Compliant
UKCA
WEEE Directive
Global Catalog
B118-008-4KL
Product Type
Splitter

Product specifications

Type
Splitter
Audio Specification
Compressed: DTS, Dolby Digital (including DTS-HD Master Audio and Dolby TrueHD) + Uncompressed: LPCM
Audio Ports
HDMI (FEMALE)
Device Compatibility
Monitor/HDTV
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
BS 1363 UK
CEE 7/16 Schuko
NEMA 1-15P North America
Operating Humidity Range
10% TO 85% RH, NON-CONDENSING
Relative Humidity
0-85% non-condensing
Storage Humidity Range
5% TO 90% RH, NON-CONDENSING
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Material
Metal
Connector Plating
Nickel
Connector type
Video
Product Features
3D Video Supported
HDR Support
Multi-Resolution Support
EDID Support
EDID Compatible
Color Depth
36-bit Deep Color
Packaging Type
Box
Chroma Sub Sampling
4:2:0
4:2:2
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
HDMI (FEMALE)
Technology
HDMI
Video Ports Details
  • HDMI 2.0
  • HDCP 1.4
  • HDCP 2.2
Connector group
HDMI
Bandwidth
18 Gbps
Connector
HDMI (female)
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
3840x2160 (4K)
AC Power Adapter Cord Length
4 ft
Maximum Signal Range
32 Foot
AC Adapter
Input: 100-240V, 50/60Hz, 0.4A; Output: 5V, 2A, 4 ft
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.4A
AC Power Adapter Output Specs (V / A)
5V / 2A
Input Frequency
50/60Hz
Latency
Zero
Max Supported Video Resolution
4K @ 60Hz (4096 x 2160)
Signal Range (ft)
32
Transmission Distance
4K/60 Hz: 32 ft (10 meters); 4K/30 Hz: 65 ft (20 meters); 1080p: 65 ft (20 meters)
LED Indicators
POWER: Power LED Indicator Blue light, 1-8 HDMI Output: 1-8 LED Indicator Blue light Auto Mode LED Indicator Blue light: ON is In Normal Auto EDID Mode which gets the Lower Resolution and Audio Format of the Both Output for the Input Device to Output the Signal to Fit Both Outputs, Copy Mode LED Indicator Blue light, ON is In Copy EDID Mode which copy the Output1 Resolution and Audio Format for the Input Device to Output the Signal Downscaler Mode LED Indicator Blue light: ON is In Downscaler EDID Mode which can downscale the Input 4K Resolution to 1080p by the FHD (1080p) Display and 4K Resolution to the 4K Displays Simultaneously.
Operating Temperature Range
32° to 158°F (0° to 70°C)
Resolutions Supported
  • Supports maximum output resolutions up to 4K @ 60 Hz YUV 4:4:4
  • 4K input can be downscaled to 1080p for optimal resolution with legacy displays while maintaining 4K UHD to 4K displays simultaneously
  • Maximum signal distance: 10 m at 4K/60 Hz (5 m input + 5 m output)Up to 20 m at 4K/30 Hz or 1080p
  • 10 m at 4K/60 Hz (5 m input + 5 m output)
  • Up to 20 m at 4K/30 Hz or 1080p
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Signal Transmission
Unidirectional
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Number of Ports
9
Power Consumption
10 W
Form Factor/Mounting Options
Box
Input x Output
1 x 8

Export product specification