Download document () of 20
We make what matters work*

B119-005-8K6

5-Port HDMI Switch with Remote Control - 8K 60 Hz, UHD, 4:4:4, HDR10+, HDCP 2.3

Smarter Switching for Seamless AV Performance
From compact two-port models to advanced multi-input/multi-output configurations, these switches support a wide range of devices including Blu-ray players, gaming consoles, streaming boxes, laptops, projectors, media servers and flat-panel displays. With support for 4K, HDR and multi-channel audio, they guarantee crisp visuals and immersive sound across all your connected equipment.

Applications That Scale with Your Needs
Eaton’s Tripp Lite series of audio/video switches are built to simplify how you manage multiple sources and displays. Whether you’re managing multiple sources in your home theater, driving retail digital signage in a store or arena, or connecting Chromebooks and projectors in a classroom setting, this collection of switches is versatile enough to meet your needs.

Benefits That Strengthen Your Network
By integrating these switches, you can reduce cable clutter, eliminate the need for constant plugging and unplugging, and streamline AV management across your network. With durable construction, intuitive controls and support for the latest standards, these AV switches keep your systems running smoothly and efficiently.

General specifications

Product Name
Eaton Tripp Lite series video switch
Catalog Number
B119-005-8K6
UPC
037332293633
Product Length/Depth
2.4 in
Product Height
0.56 in
Product Width
6.3 in
Product Weight
0.45 lb
Compliances
CE Marked
FCC Compliant
RoHS
UKCA
WEEE Directive
Global Catalog
B119-005-8K6
Product Type
Video switch

Product specifications

Color
Black
Package Contents
Remote control (requires 2 AAA batteries, not included)
B119-005-8K6 5-Port HDMI Switch
Installation instructions
USB-C to USB-A power cable (M/M), 1 m (3.3 ft.)
System Requirements
Source device(s) with HDMI output (media server, Blu-ray player, laptop, gaming console, cable/satellite box)
Display device with HDMI input (HDTV, monitor, projector)
USB charging adapter
All connected devices and cabling must support 8K to achieve 8K resolution
Connector Plating
Nickel
Product Features
3D Video Supported
HDR Support
IR Remote Extension Support
Consumer Electronics Control (CEC) Supported
Built-In Equalizer
EDID Compatible
Color Depth
36-bit Deep Color
Product Highlights
Delivers full DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
Plug-and-play operation with no software required for easy, immediate installation
Switch between 5 source devices with included remote for ultimate convenience
Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for heightened video quality
Supports High Dynamic Range (HDR) for rich contrast and expanded color accuracy
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
Power Source Type
USB
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
HDMI
IR
Operating Humidity
10% TO 85% RH, NON-CONDENSING
Operating Temperature Range
32° to 158°F (0° to 70°C)
Relative Humidity
0 to 85% RH Non-Condensing
Storage Humidity Range
5% TO 90% RH, NON-CONDENSING
Storage Temperature
14° to 176°F (-10° to 80°C)
Material Of Construction
ABS + IRON
Number Of Ports
5
Operating Temperature
32° to 158°F (0° to 70°C)
Max Supported Video Resolution
7680 x 4320 (8K) 60 Hz
Audio Specification
UNCOMPRESSED: LPCM; COMPRESSED: DTS, DOLBY DIGITAL (DTS-HD MASTER AUDIO, DOLBY TRUE-HD)
Input x Output
5 x 1

Export product specification