Download document () of 20
We make what matters work*

B119-1X9-VW

1x9 Video Wall Controller - 4K 30 Hz Video Input to 1080p Output, 1 HDMI Input, 9 HDMI Outputs, 4:4:4

  • Supports HDMI input with UHD resolutions up to 4K @ 30 Hz (4:4:4)
  • Captures, converts, routes and distributes 4K audio/video to a 1080p video wall
  • Plug-and-play operation with no software required for easy, immediate installation
  • Allows flexible control via front-panel buttons, IR remote or RS-232 commands
  • 3-year limited warranty (Worldwide)
  • Edge masking function allows picture border adjustments by adding/removing pixels

Transmits Video to Multiple Displays Simultaneously
This compact unit splits a video signal for display on multiple monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, lecture halls, trade shows, retail settings and other digital signage applications, this splitter supports video resolutions up to {MaxResolution}. It is compatible with all major operating systems. The plug-and-play splitter comes ready to connect right out of the package and requires no additional software.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B119-1X9-VW
UPC
037332296948
Product Length/Depth
4.4 in
Product Height
0.75 in
Product Width
11.5 in
Product Weight
1.36 lb
Warranty
3 year limited
Compliances
CE Marked
FCC Compliant
RoHS
UKCA
WEEE Directive
Global Catalog
B119-1X9-VW
Product Type
Splitter

Product specifications

Type
Video Wall Controller
Housing Color
Black
Audio Input
HDMI
Color
Black
Audio Output
3.5mm
HDMI
Toslink
Package Contents
Video Wall Controller
Remote control
USB-A to USB Micro-B data cable, 5 ft. (1.5 m)
External power supply (Input: 100–240V, 50/60 Hz, 0.4A; Output: 12V 1A) with 4 ft. (1.2 m) cord
(4) International plug adapters (AS/NZS 3112 Australia, BS 1363 UK, CEE 7/7 Schuko, NEMA 1-15P North America)
(4) Rubber foot pads
Mounting hardware
Installation instructions
System Requirements
Source device with HDMI output (media server, Blu-ray player, laptop, cable/satellite box, gaming console)
Display device(s) with HDMI input (HDTV, monitor, projector)
User-supplied HDMI cables must support at least 4K video (input) and 1080p video (output)
Connector Plating
Nickel
Connector type
Audio
Video
USB/Thunderbolt/Lightning
Product Features
IR Remote Extension Support
Remote Wakeup Support
RS-232 Serial Extension Support
Mounting Accessory Included
EDID Support
Consumer Electronics Control (CEC) Supported
EDID Compatible
Color Depth
36-bit Deep Color
Contact Plating
Gold
Chroma Sub Sampling
4:2:2
4:4:4
External Power Supply Certifications
FCC
UL
cUL
Power Source Type
AC Adapter
HDCP Specification
1.3
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
MICRO-USB B (FEMALE)
SideA Connector2
MICRO-USB B (FEMALE)
SideB Connector2
HDMI (FEMALE)
SideB Connector3
3.5MM (FEMALE)
HDMI (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
SideB Connector4
TOSLINK (FEMALE)
Host Connector
HDMI (FEMALE)
Technology
HDMI
Operating Humidity
10 to 85% RH Non-Condensing
Operating Temperature Range
32° to 158°F (0° to 70°C)
Relative Humidity
20 to 90% RH (Non-Condensing)
Storage Humidity Range
5 to 90% RH Non-Condensing
Storage Temperature
14° to 176°F (-10° to 80°C)
Adapter
Input: 100-240V / 50/60Hz / 0.3A; Output: 12V, 1A, 4ft
LED Indicators
Power LED = Blue (Unit is powered on); 1-9 HDMI Out LEDs = Blue (desired HDMI output is connected and transmitting video)
Material Of Construction
ABS + PCB + METAL
ESD Protection
IEC 61000-4-2: ±8kV (Air-gap discharge) & ±4kV (Contact discharge)
Number Of Monitors
9
Operating Temperature
32° to 158°F (0° to 70°C)
Connector group
3.5mm
HDMI
Micro USB
Connector
3.5mm (female)
HDMI (female)
Micro USB-B (female)
Supported Resolution
1920x1080 (1080p)
Fittings Included
Mounting Accessory Included
AC Plug Type
AS/NZS 3112
BS1363
CEE 7/16 Schuko
NEMA 1-15P
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 1.4
HDCP 1.3
HDCP 1.4
Mounting Details
  • Mounting ears
  • (2) Mounting Ears and Hardware
Housing
Metal
Latency
No Latency
AC Power Adapter Cord Length
4 ft
Power Consumption
12 W
IR Frequency Range
38KHz
Included Mounting Accessory Description
(2) Mounting Ears and Hardware
Resolutions Supported
1 HDMI INPUT RESOLUTION: 4096 X 2160 @ 30HZ, NINE HDMI OUTPUT RESOLUTIONS FIXED TO 1080P @ 60HZ
Form Factor/Mounting Options
Box
Wall-mount

Export product specification