4x2 HDMI Matrix Switch/Splitter with Remote Control and Multi-Resolution Scaling - 4K 60 Hz, HDR, 4:4:4
Smarter Switching for Seamless AV Performance
From compact two-port models to advanced multi-input/multi-output configurations, these switches support a wide range of devices including Blu-ray players, gaming consoles, streaming boxes, laptops, projectors, media servers and flat-panel displays. With support for 4K, HDR and multi-channel audio, they guarantee crisp visuals and immersive sound across all your connected equipment.
Applications That Scale with Your Needs
Eaton’s Tripp Lite series of audio/video switches are built to simplify how you manage multiple sources and displays. Whether you’re managing multiple sources in your home theater, driving retail digital signage in a store or arena, or connecting Chromebooks and projectors in a classroom setting, this collection of switches is versatile enough to meet your needs.
Benefits That Strengthen Your Network
By integrating these switches, you can reduce cable clutter, eliminate the need for constant plugging and unplugging, and streamline AV management across your network. With durable construction, intuitive controls and support for the latest standards, these AV switches keep your systems running smoothly and efficiently.
| Product Name |
Eaton Tripp Lite series video switch
|
| Catalog Number |
B119-4X2-4KL
|
| UPC |
037332296962
|
| Product Length/Depth |
2.64 in
|
| Product Height |
0.79 in
|
| Product Width |
6.74 in
|
| Product Weight |
0.54 lb
|
| Warranty |
3 year limited
|
| Compliances |
CE Marked
FCC Compliant RoHS UKCA |
| Certifications |
CSA Std. C22.2
EN 55032 CISPR 35/EN 55035 ICES IEC 62368-1 UL 62368-1 |
| Global Catalog |
B119-4X2-4KL
|
| Product Type |
Video switch
|
| Type |
Matrix Switch
|
| Audio Specification |
Supports compressed audio formats including DTS, Dolby Digital (including DTS-HD Master Audio and Dolby TrueHD) and uncompressed audio such as LPCM
|
| AC Power Adapter Plug(s) |
AS/NZS 3112 Australia
BS 1363 UK CEE 7/7 Schuko NEMA 1-15P North America |
| Relative Humidity |
5 to 90% RH Non-Condensing
|
| Color |
Black
|
| Audio Output |
RCA (x2) Stereo Audio
Toslink |
| Material |
Metal
|
| Connector Plating |
Nickel
|
| Connector type |
Video
|
| Product Features |
3D Video Supported
HDR Support IR Remote Extension Support Multi-Resolution Support EDID Support Consumer Electronics Control (CEC) Supported Built-In Equalizer EDID Compatible |
| Color Depth |
36-bit Deep Color
|
| Product Highlights |
Allows multi-resolution scaling for mixing legacy and modern displays simultaneously
Transmits UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality 3-year limited warranty (Worldwide) Supports High Dynamic Range (HDR) for rich contrast and expanded color accuracy Switches between sources via push buttons or the included remote control EDID DIP switch controls allow for simple installation and management of applications |
| Contact Plating |
Gold
|
| Chroma Sub Sampling |
4:2:0
4:2:2 4:4:4 |
| Power Source Type |
AC Adapter
|
| Port Selection |
Pushbutton
Remote selector |
| HDCP Specification |
1.4
|
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
HDMI (FEMALE)
|
| SideB Connector3 |
HDMI (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
HDMI (FEMALE)
|
| Port Control |
Push buttons, remote control or RS-232 serial
|
| Technology |
HDMI
IR Stereo Audio Toslink / SPDIF |
| Connector group |
HDMI
|
| Bandwidth |
18 Gbps
|
| Connector |
HDMI (female)
|
| Supported Resolution |
1280x720 (720p)
1920x1080 (1080p) 3840x2160 (4K) |
| AC Power Adapter Cord Length |
4.5 ft
|
| AC Power Adapter Input Specs (V / Hz / A) |
100-240V / 50/60Hz / 0.4A
|
| AC Power Adapter Output Specs (V / A) |
5V / 2A
|
| Input Frequency |
50/60Hz
|
| Max Supported Video Resolution |
4096 x 2160 (4K) 60 Hz
|
| Mounting Details |
Surface mount bracket and screws
|
| LED Indicators |
Power = Blue; Output 1/2 = Blue; ARC A = Blue
|
| Operating Temperature Range |
32° to 158°F (0° to 70°C)
|
| Storage Temperature Range |
14° to 176°F (-10° to 80°C)
|
| Number of Ports |
2
|
| Input x Output |
4 x 2
1 x 2 |