Download document () of 20
We make what matters work*

B119-4X2-MV

HDMI 4x2 Matrix Switch with Quad Multiviewer - 4K 30 Hz, 4:4:4, Seamless Switching, Scaling, Audio Out, RS-232 & Remote Control

Smarter Switching for Seamless AV Performance
From compact two-port models to advanced multi-input/multi-output configurations, these switches support a wide range of devices including Blu-ray players, gaming consoles, streaming boxes, laptops, projectors, media servers and flat-panel displays. With support for 4K, HDR and multi-channel audio, they guarantee crisp visuals and immersive sound across all your connected equipment.

Applications That Scale with Your Needs
Eaton’s Tripp Lite series of audio/video switches are built to simplify how you manage multiple sources and displays. Whether you’re managing multiple sources in your home theater, driving retail digital signage in a store or arena, or connecting Chromebooks and projectors in a classroom setting, this collection of switches is versatile enough to meet your needs.

Benefits That Strengthen Your Network
By integrating these switches, you can reduce cable clutter, eliminate the need for constant plugging and unplugging, and streamline AV management across your network. With durable construction, intuitive controls and support for the latest standards, these AV switches keep your systems running smoothly and efficiently.

General specifications

Product Name
Eaton Tripp Lite series video switch
Catalog Number
B119-4X2-MV
UPC
037332293657
Product Length/Depth
3.6 in
Product Height
0.7 in
Product Width
8.5 in
Product Weight
0.86 lb
Compliances
CE Marked
FCC Compliant
REACH
RoHS
Certifications
CSA Std. C22.2
EN 55032
CISPR 35/EN 55035
UL 62368-1
Global Catalog
B119-4X2-MV
Product Type
Video switch

Product specifications

Type
Multi-Viewer
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/7 Schuko; NEMA 1-15P North America
Audio Input
HDMI
Color
Black
Audio Output
HDMI
3.5mm
Toslink
Package Contents
Remote control
Mounting hardware
(4) Rubber feet
(4) International plug adapters (AS/NZS 3112 Australia, BS 1363 UK, CEE 7/7 Schuko, NEMA 1-15P North America)
USB-A to Micro-USB data cable (M/M), 5 ft.
B119-4X2-MV 4x2 HDMI Matrix Switch
User documentation
External power supply w/4 ft. cord (Input: 100–240V, 50/60 Hz, 0.2A; Output: 5V 1A)
System Requirements
HDMI source devices supporting up to 4K @ 30 Hz (media players, PCs, game consoles)
HDMI displays or projectors supporting 1080p, 1600p, or 4K @ 30 Hz
Standard HDMI cables (28 AWG or better recommended for 4K signals up to 5 meters)
External speakers, soundbars, or AV receivers (for use with stereo or TOSLINK audio outputs)
Control system with RS-232 (optional, for serial control integration)
AC power source (100-240V) for included 5V DC power adapter
HDMI displays or projectors supporting 1080p, 1600p or 4K @ 30 Hz
External speakers, soundbars or AV receivers (for use with stereo or TOSLINK audio outputs)
AC power source (100–240V) for included 5V DC power adapter
Connector Plating
Nickel
Connector type
Audio
Video
USB/Thunderbolt/Lightning
Product Features
IR Remote Extension Support
RS-232 Serial Extension Support
Mounting Accessory Included
Color Depth
30-bit Deep Color
36-bit Deep Color
Product Highlights
Route up to 4 HDMI inputs to 2 HDMI outputs or displays all inputs on one screen
Controlled via front panel, IR remote or RS-232; plug-and-play setup with no software
Extracts audio via stereo or TOSLINK; supports LPCM, Dolby Digital and DTS
Supports 4K @ 30 Hz video with 4:4:4 and 4:2:2 color formats up to 12-bit depth
Seamless switching on Output A with no black screen or delay
Contact Plating
Gold
Packaging Type
Box
Chroma Sub Sampling
4:2:2
4:4:4
External Power Supply Certifications
CE
FCC
PSE
TUV
UKCA
UL
WEEE
cUL
Power Source Type
AC Adapter
Port Selection
Pushbutton
Remote selector
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector2
3.5MM (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 10 mm, positive pin, negative sleeve
SideB Connector3
TOSLINK (FEMALE)
HDMI (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
SideB Connector4
MICRO-USB B (FEMALE)
Host Connector
HDMI (FEMALE)
Power Source
Unit (included)
Technology
HDMI
IR
Stereo Audio
Toslink / SPDIF
Operating Humidity
5% TO 90% RH NON-CONDENSING
Operating Temperature Range
32°F to 158°F (0°C to 70°C)
Storage Humidity Range
5% TO 90% RH NON-CONDENSING
Storage Temperature
14°F to 176°F (-10°C to 80°C)
Adapter
Input: 100-240V, 50/60Hz, 0.2A; Output: 5V 2A, 4.5 ft
Material Of Construction
ABS + METAL
Number Of Ports
9
Number Of Monitors
2
Power Provided To Connected Device(S)
2
Maximum Signal Range
65 ft
Operating Temperature
32° to 158°F (0° to 70°C)
Signal Range
32 ft
Cable Hardware
3.5mm
HDMI
Toslink
Connector group
HDMI
3.5mm
Micro USB
Connector
HDMI (female)
3.5mm (female)
Micro USB-B (female)
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
2560 x 1600
3840x2160 (4K)
Fittings Included
Mounting Accessory Included
AC Plug Type
AS/NZS 3112
BS1363
NEMA 1-15P
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Audio Specification
Stereo Audio, Digital: LPCM/AC3/DTS
AC Power Adapter Input Specs (V / Hz / A)
100-240V, 50/60Hz, 0.4A
AC Power Adapter Output Specs (V / A)
5V / 2A
Video Ports Details
HDMI 1.4
HDCP 1.4
Latency
Zero
AC Power Adapter Cord Length
4.5 ft
Power Consumption
10 W
Maximum Signal Range Details
Maximum Input + Output Cable Lengths Supported: 4K: 16.4 ft (5m) Input + 16.4 ft (5m) Output (33 ft/10m total) 1080p: 32.8 ft (10m) Input + 32.8 ft (10m) Output (65 ft/20m total)
Resolutions Supported
Supported resolutions to connected displays include: 720p@50Hz / 720p@60Hz / 1080p@24Hz / 1080p@25Hz / 1080p@30Hz / 1080p@50Hz / 1080p@60Hz /3840X2160 @ 24Hz / 3840X2160@25Hz / 3840X2160@30Hz
Form Factor/Mounting Options
Box

Export product specification