4x4 HDMI Matrix Switch with Video Wall Controller - 4K 30 Hz, 4 HDMI Inputs, 4 HDMI Outputs, 4:4:4, TAA
Transmits Video to Multiple Displays Simultaneously
This compact unit splits a video signal for display on multiple monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, lecture halls, trade shows, retail settings and other digital signage applications, this splitter supports video resolutions up to {MaxResolution}. It is compatible with all major operating systems. The plug-and-play splitter comes ready to connect right out of the package and requires no additional software.
| Product Name |
Eaton Tripp Lite series splitter
|
| Catalog Number |
B119-4X4-4K-VWL
|
| UPC |
037332295958
|
| Product Length/Depth |
4.1 in
|
| Product Height |
0.7 in
|
| Product Width |
8.7 in
|
| Product Weight |
0.396 lb
|
| Warranty |
3 year limited
|
| Compliances |
CE Marked
FCC Compliant RoHS UKCA WEEE Directive TAA Compliant |
| Global Catalog |
B119-4X4-4K-VWL
|
| Product Type |
Splitter
|
| Type |
Video Wall Controller
|
| Audio Specification |
LPCM 2.0, LPCM 5.1, DOLBY 2.0, DOLBY 5.1, DOLBY DIGITAL PLUS, DTS 2.0, DTS 5.1
|
| Audio Ports |
HDMI (FEMALE)
|
| AC Power Adapter Plug(s) |
AS/NZS 3112 Australia
BS 1363 UK CEE 7/7 Schuko NEMA 1-15P North America |
| Operating Humidity Range |
20 to 80% RH Non-Condensing
|
| Relative Humidity |
20 to 90% RH (Non-Condensing)
|
| Storage Humidity Range |
10 to 90% RH Non-Condensing
|
| Audio Input |
HDMI
|
| Color |
Black
|
| Audio Output |
HDMI
|
| Material |
Metal
|
| Connector Plating |
Nickel
|
| Connector type |
Video
USB/Thunderbolt/Lightning |
| Product Features |
3D Video Supported
IR Remote Extension Support RS-232 Serial Extension Support Mounting Accessory Included EDID Support Consumer Electronics Control (CEC) Supported EDID Compatible |
| Color Depth |
36-bit Deep Color
|
| Package contents |
External power supply (Input: 100–240V, 50/60 Hz, 0.4A; Output: 12V 1A) with 4 ft. (1.2 m) cord
Mounting hardware Installation instructions HDMI Matrix Switch Remote control 3-pin RS-232 Phoenix connector (4) International plug adapters (AS/NZS 3112 Australia, BS 1363 UK, CEE 7/7 Schuko, NEMA 1-15P North America) |
| Contact Plating |
Gold
|
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:2:0
4:2:2 4:4:4 |
| Power Source Type |
AC Adapter
|
| Port Selection |
Pushbutton
Remote selector |
| HDCP Specification |
1.4
|
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
HDMI (FEMALE)
USB C (FEMALE) |
| SideB Connector3 |
HDMI (FEMALE)
USB C (FEMALE) |
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
HDMI (FEMALE)
|
| Port Control |
Push buttons, remote control or RS-232 serial
|
| Technology |
HDMI
|
| Video Ports Details |
|
| Connector group |
HDMI
|
| Bandwidth |
10.2 Gbps
|
| Connector |
HDMI (female)
|
| Supported Resolution |
1280x720 (720p)
1920x1080 (1080p) 1920 x 1200 3840x2160 (4K) |
| AC Plug Type |
AS/NZS 3112
BS1363 CEE 7/16 Schuko NEMA 1-15P |
| AC Power Adapter Cord Length |
3.94 ft
|
| Number of Monitors Supported |
4
|
| AC Adapter |
Input: 100-240V / 50/60Hz / 0.4A; Output: 12V, 1A, 4ft
|
| AC Power Adapter Input Specs (V / Hz / A) |
100-240V / 50/60Hz / 0.4A
|
| AC Power Adapter Output Specs (V / A) |
12V / 1A
|
| ESD Protection |
+/-8kV (air); +/-4kV (contact)
|
| Included Mounting Accessories |
Yes
|
| Input Frequency |
50/60Hz
|
| Latency |
No Latency
|
| Housing |
Metal
|
| Max Supported Video Resolution |
4096 X 2160 (4K) @ 30 HZ
|
| Mounting Details |
Mounting ears
|
| LED Indicators |
POWER LED: ILLUMINATES GREEN WHEN THE SWITCH IS OPERATIONAL AND RED WHEN IN STANDBY; SIGNAL SOURCE LED: EACH OUTPUT 1-4, ILLUMINTES GREEN WHEN ITS INPUT PORT IS SELECTED
|
| Operating Temperature Range |
32 to 104 F (0 to 40 C)
|
| Resolutions Supported |
|
| Storage Temperature Range |
-4 to 140 F (-20 to 60 C)
|
| Video Input |
HDMI (FEMALE)
|
| Video Output |
HDMI (FEMALE)
|
| Video Ports |
HDMI (FEMALE)
|
| Number of Ports |
10
|
| Power Consumption |
3.6 W
|
| TAA Compliance |
Yes
|
| Form Factor/Mounting Options |
Box
Wall-mount |
| Input x Output |
2 x 1
2 x 2 3 x 1 4 x 1 1 x 2 1 x 3 |