Download document () of 20
We make what matters work*

B119-4X4-MV

HDMI 4x4 Matrix Switch with Quad Multiviewer - 4K 30 Hz, 4:4:4, Seamless Switching, Scaling, Audio Out, RS-232 & Remote Control

  • Supports 4K @ 30 Hz video with 4:4:4 and 4:2:2 color formats up to 12-bit depth
  • Seamless switching on Output A with no black screen or delay
  • Extracts audio via stereo or TOSLINK; supports LPCM, Dolby Digital and DTS
  • Controlled via front panel, IR remote or RS-232; plug-and-play setup with no software
  • 3-year limited warranty (Worldwide)
  • Route up to 4 HDMI inputs to 4 HDMI outputs or displays all inputs on one screen

Transmits Video to Multiple Displays Simultaneously
This compact unit splits a video signal for display on multiple monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, lecture halls, trade shows, retail settings and other digital signage applications, this splitter supports video resolutions up to {MaxResolution}. It is compatible with all major operating systems. The plug-and-play splitter comes ready to connect right out of the package and requires no additional software.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B119-4X4-MV
UPC
037332297075
Product Length/Depth
0.75 in
Product Height
10.61 in
Product Width
4.33 in
Product Weight
1.19 lb
Warranty
3 year limited
Compliances
CE Marked
FCC Compliant
REACH
RoHS
Certifications
CSA Std. C22.2
EN 55032
CISPR 35/EN 55035
UL 62368-1
Global Catalog
B119-4X4-MV
Product Type
Splitter

Product specifications

Type
Multi-Viewer
Audio Input
HDMI
Color
Black
Audio Output
3.5mm
HDMI
Toslink
Package Contents
B119-4X4-MV 4x4 HDMI Matrix Switch
USB-A to Micro-USB data cable (M/M), 5 ft.
Remote control
External power supply w/4 ft. cord (Input: 100–240V, 50/60 Hz, 0.2A; Output: 5V 1A)
(4) International plug adapters (AS/NZS 3112 Australia, BS 1363 UK, CEE 7/7 Schuko, NEMA 1-15P North America)
Mounting hardware
(4) Rubber feet
User documentation
System Requirements
HDMI source devices supporting up to 4K @ 30 Hz (media players, PCs, game consoles)
HDMI displays or projectors supporting 1080p, 1600p or 4K @ 30 Hz
Standard HDMI cables (28 AWG or better recommended for 4K signals up to 5 meters)
External speakers, soundbars or AV receivers (for use with stereo or TOSLINK audio outputs)
Control system with RS-232 (optional, for serial control integration)
AC power source (100–240V) for included 5V DC power adapter
Connector Plating
Nickel
Connector type
Audio
Video
USB/Thunderbolt/Lightning
Product Features
IR Remote Extension Support
RS-232 Serial Extension Support
Mounting Accessory Included
Color Depth
30-bit Deep Color
36-bit Deep Color
Contact Plating
Gold
Packaging Type
Box
Chroma Sub Sampling
4:2:2
4:4:4
External Power Supply Certifications
CE
FCC
PSE
TUV
UKCA
UL
WEEE
cUL
Power Source Type
AC Adapter
Port Selection
Pushbutton
Remote selector
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector2
3.5MM (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 10 mm, positive pin, negative sleeve
SideB Connector3
TOSLINK (FEMALE)
HDMI (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
SideB Connector4
MICRO-USB B (FEMALE)
Host Connector
HDMI (FEMALE)
Power Source
Unit (included)
Technology
HDMI
IR
Stereo Audio
Toslink / SPDIF
Operating Humidity
5% TO 90% RH NON-CONDENSING
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Humidity Range
5% TO 90% RH NON-CONDENSING
Storage Temperature
14° to 176°F (-10° to 80°C)
Adapter
Input: 100-240V, 50/60Hz, 0.2A; Output: 5V 2A, 4.5 ft
Material Of Construction
ABS + METAL
Number Of Ports
11
Number Of Monitors
4
Maximum Signal Range
65 ft
Operating Temperature
32° to 158°F (0° to 70°C)
Signal Range
32 ft
Connector group
3.5mm
HDMI
Micro USB
Connector
3.5mm (female)
HDMI (female)
Micro USB-B (female)
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
2560 x 1600
3840x2160 (4K)
Fittings Included
Mounting Accessory Included
AC Plug Type
AS/NZS 3112
BS1363
CEE 7/7 Schuko
NEMA 1-15P
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
Audio Specification
Stereo Audio, Digital: LPCM/AC3/DTS
AC Power Adapter Input Specs (V / Hz / A)
100-240V, 50/60Hz, 0.4A
AC Power Adapter Output Specs (V / A)
5V / 2A
Video Ports Details
HDMI 1.4
HDCP 1.4
Latency
Zero
AC Power Adapter Cord Length
4.5 ft
Power Consumption
10 W
Maximum Signal Range Details
Maximum Input + Output Cable Lengths Supported: 4K: 16.4 ft (5m) Input + 16.4 ft (5m) Output (33 ft/10m total) 1080p: 32.8 ft (10m) Input + 32.8 ft (10m) Output (65 ft/20m total)
Resolutions Supported
Supported resolutions to connected displays include: 720p@50Hz / 720p@60Hz / 1080p@24Hz / 1080p@25Hz / 1080p@30Hz / 1080p@50Hz / 1080p@60Hz /3840X2160 @ 24Hz / 3840X2160@25Hz / 3840X2160@30Hz
Form Factor/Mounting Options
Box

Export product specification