Download document () of 20
We make what matters work*

B127A-111-BDTDA

DisplayPort over Cat6 Transmitter and Receiver with Repeater Kit, 4K/60Hz 4:4:4, up to 230ft (70M), with Power over Cable.

General specifications

Product Name
Tripp Lite by Eaton Audio Video Extender-Transceiver
Catalog Number
B127A-111-BDTDA
UPC
037332288066
Product Length/Depth
6.46 in
Product Height
2.17 in
Product Width
10.24 in
Product Weight
0.55 lb
Warranty
1 year limited
Compliances
REACH
CE Marked
WEEE Directive
FCC Compliant
TAA Compliant
RoHS
UKCA
Certifications
UL Listed
NOM
EN 55032
cUL Listed
EN 55035
Global Catalog
B127A-111-BDTDA
Product Type
Extender-Transceiver

Product specifications

Type
Extender Kit
AC Power Adapter Plug(s)
BS 1363 UK
NEMA 1-15P North America
CEE 7/16 Schuko
AS/NZS 3112 Australia
Audio Input
Displayport
Color
Black
Audio Output
DisplayPort
Package Contents
Transmitter
(4) International plug adapters (North America, Europe, U.K. and Australia)
Owner’s manual
Transceiver
External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 24V 1A) with 4.5 ft. (1.4 m) cord
Mounting hardware
System Requirements
Source device with DisplayPort output (media server, laptop)
Display device with DisplayPort input (HDTV, projector, monitor)
Product Features
3D Video Supported
Mirror Mode
All-in-One Kit
Daisy-chainable / Cascadable
Daisychain (up to 4 links)
EDID Compatible
Extended Mode
Power Over Cable (PoC) Support
TAA Compliant
Built-In Equalizer
Consumer Electronics Control (CEC) Supported
Mounting Accessory Included
Range Extension with Booster
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
1-year limited warranty (Worldwide)
Can be daisy-chained up to 4 times (920 ft. total) via additional B127A-110-BD receivers
Plug-and-play operation with no software required for easy, immediate installation
Power over Cable (PoC) technology provides power to either unit via Cat6 cable
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with multi-channel audio
Mounting Location
Wall
Packaging Type
Box
Chroma Sub Sampling
4:4:4
External Power Supply Certifications
UL
CE
TUV
GS
CCC
cUL
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
DISPLAYPORT (FEMALE)
SideB Connector1
RJ45 (FEMALE)
HDMI (FEMALE)
SideA Connector2
HDMI (FEMALE)
SideB Connector2
DISPLAYPORT (FEMALE)
SideA Connector3
RJ45 (FEMALE)
SideB Connector3
TOSLINK (FEMALE)
RJ45 (FEMALE)
Displayport Specification
1.2a
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
HDMI (FEMALE)
Technology
POC
HDMI
Cat5/5e
DisplayPort
Cat6
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-85% non-condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Transmission Range
230 ft. (70 m)
LED Indicators
Transmitter: (1) Power = Green, (1) RJ45 Port = Green (Power), (1) Orange; Receiver: (1) Power = Green; (2) RJ45 Ports = Green (Power), Orange
Material Of Construction
Metal
Number Of Monitors
1
Recommended Category Cable
24AWG Cat6
Maximum Signal Range
230 ft
Operating Temperature
32° to 104°F (0° to 40°C)
Signal Range
230 ft
TAA Compliance
Yes
Supported Resolution
3840x2160 (4K)
Fittings Included
Mounting Accessory Included
Video Input
DISPLAYPORT (FEMALE)
Video Output
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
Video Ports
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
Max Supported Video Resolution
4K (3840 x 2160) 60 Hz
Max. Distance (Between any 2 Units)
230 ft
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
DisplayPort
Receiver - Number of Video Outputs
1
Audio Specification
Pass-through of Audio format includes LPCM2.0/5.1/7.1
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V/1A
Video Ports Details
HDCP 1.4
HDCP 2.2
DisplayPort 1.2a
Range Extension using other Tripp Lite product
230 ft.
Daisy-chainable / Cascadable Details
Up to 4 Units
Mounting Details
Surface mounting brackets
Housing
Metal
Latency
Zero Latency
Max Number of Ports (Entire Chain)
4
Maximum Distance with Booster
400
Transmitter - Number of Video Outputs
2
AC Power Adapter Cord Length
4.53 ft
Number of Displays
2
Recommended Cabling
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
Extended Mode Details
Can be daisy-chained up to four lengths with each additional B127A-110-BD transceiver unit featuring x1 4K/30 Hz DisplayPort output
Mirror Mode Details
Can be daisy-chained up to four lengths with each additional B127A-110-BD transceiver unit featuring x1 4K/30 Hz DisplayPort output
Resolutions Supported
DisplayPort Output and Local HDMI Output: 3840 x 2160 (4K) @ 60 Hz
Max 720P Range (ft)
230 ft
Max 1080P Range (ft)
230 ft
Max 1024 x 768 Range (ft)
230 ft
Max 480P Range (ft)
230 ft
Max 480i Range (ft)
230 ft
Max 4K UHD Range (ft)
230 ft
Max 1080i Range (ft)
230 ft
Max 1280 x 720 (720p) Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Receiver Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Transmitter Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Receiver Unit Weight (lbs.)
1
Transmitter Unit Weight (lbs.)
1
Transmitter Video Input
DisplayPort
Form Factor/Mounting Options
Box

Export product specification