Download document () of 20
We make what matters work*

B127B-1A1-WH4HH

Mini Wireless HDMI Extender Kit, Pigtail Transmitter and Receiver - 4K 30 Hz, SSID Channel Switching, Up to 65 ft. (20 m)

  • Allows you the freedom of positioning devices without constraint of cable placement
  • Displays HDMI audio/video up to 65 ft. away with no costly cable infrastructure
  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports UHD resolutions up to 4K @ 30 Hz for heightened video quality
  • 1-year limited warranty (Worldwide)
  • Low-profile design convenient for travel to lectures, trade shows and meetings for work

Extend Your Reach Without Compromise
Eaton’s Tripp Lite series of audio/video extenders are designed to overcome one of the biggest challenges in modern AV networks: distance. Whether you’re transmitting HDMI, DisplayPort, DVI, VGA or USB-C signals, these extenders ensure that your video and audio remain sharp, synchronized and reliable far beyond the limitations of standard cables. From a few meters to hundreds of feet, they deliver flawless performance without signal degradation.

Universal Solutions for Every Environment
With options for wired, wireless and Power over Cable (PoC) configurations, these extenders fit seamlessly into any setup. Whether transmitting audio/video presentations across multiple displays in a training center, extending video lessons to projectors in a lecture hall or powering digital signage or menu displays in a hotel or restaurant, these extenders can bring quality 4K or even 8K content to your audience.

Benefits That Strengthen Your Network
These extenders reduce the need for costly equipment relocations, simplify cable management and ensure that every display in your network receives the same uncompromised signal. Rugged construction and professional-grade components mean they’re built to perform in demanding environments, minimizing downtime and maximizing your ROI.

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127B-1A1-WH4HH
UPC
037332290069
Product Length/Depth
7.86 in
Product Height
3.15 in
Product Width
5.87 in
Product Weight
0.128 lb
Compliances
CE Marked
FCC Compliant
REACH
RoHS
UKCA
WEEE Directive
Global Catalog
B127B-1A1-WH4HH
Product Type
Extender

Product specifications

Type
Wireless Extender
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Package Contents
Owner's manual
HDMI transmitter
HDMI receiver
(2) USB-A to USB Micro-B cables (M/M), 3 ft. (0.9 m)
System Requirements
Source device with HDMI output (Blu-ray player, external hard drive, laptop)
Display device with HDMI input (HDTV, projector, monitor)
Available USB-A power port(s) on host/display or 5V 1A power adapters (sold separately)
Connector type
Video
Color Depth
36-bit Deep Color
Chroma Sub Sampling
4:2:2
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideA Connector2
HDMI (MALE)
Technology
HDMI
Wireless
Operating Temperature Range
-4° to 122°F (-20° to 50°C)
Relative Humidity
0 to 90% RH, Non Condensing
Storage Temperature
-22° to 158°F (-30° to 70°C)
LED Indicators
TX: x3 Blue (Power); RX x3 Blue (Power)
Material Of Construction
ABS
ESD Protection
1a Contact discharge level 3; 1b Air discharge level 3; Standard: IEC61000-4-2
Number Of Monitors
1
Maximum Signal Range
65 ft
Operating Temperature
-4° to 122°F (-20° to 50°C)
Connector group
HDMI
Connector
HDMI (male)
Video Input
HDMI (MALE)
Video Output
HDMI (MALE)
Video Ports
HDMI (MALE)
Max Supported Video Resolution
3840x2160 @ 24/30 Hz (YUV 4:4:4, YUV 4:2:2 and RGB); 1080P @ 50/60Hz; 720P @ 50/60Hz; 1920x1200 @ 60Hz
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
AC Power Adapter Input Specs (V / Hz / A)
Micro USB power supply (5V/1A)
Power Consumption Detail
TX < 4.5W, RX < 3.5W
Latency
80~170ms
Transmitter - Number of Video Outputs
1
Number of Displays
1
Max 2560 x 1600 Range (ft)
65
Max 1920 x 1200 Range (ft)
65
Max 3840 x 2160 (4K) Range (ft)
65
Receiver Unit Dimensions (hwd / in.)
0.6 x 1.6 x 9
Transmitter Unit Dimensions (hwd / in.)
0.6 x 1.6 x 9
Receiver Unit Weight (lbs.)
0.12
Transmitter Unit Weight (lbs.)
0.13
Transmitter Video Input
HDMI

Export product specification