Download document () of 20
We make what matters work*

B127B-1A1-WHD3

Wireless HDMI Extender Kit - 4K 30 Hz, SSID Channel Switching, IR Passback, Up to 164 ft. (50 m)

  • Displays HDMI audio/video up to 164 ft. away with no costly cable infrastructure
  • Allows you the freedom of positioning devices without constraint of cable placement
  • SSID pairing allows multiple kits to operate in the same area with channel separation
  • Supports UHD resolutions up to 4K @ 30 Hz for heightened video quality
  • Plug-and-play operation with no software required for easy, immediate installation
  • 1-year limited warranty (Worldwide)

Extend Your Reach Without Compromise
Eaton’s Tripp Lite series of audio/video extenders are designed to overcome one of the biggest challenges in modern AV networks: distance. Whether you’re transmitting HDMI, DisplayPort, DVI, VGA or USB-C signals, these extenders ensure that your video and audio remain sharp, synchronized and reliable far beyond the limitations of standard cables. From a few meters to hundreds of feet, they deliver flawless performance without signal degradation.

Universal Solutions for Every Environment
With options for wired, wireless and Power over Cable (PoC) configurations, these extenders fit seamlessly into any setup. Whether transmitting audio/video presentations across multiple displays in a training center, extending video lessons to projectors in a lecture hall or powering digital signage or menu displays in a hotel or restaurant, these extenders can bring quality 4K or even 8K content to your audience.

Benefits That Strengthen Your Network
These extenders reduce the need for costly equipment relocations, simplify cable management and ensure that every display in your network receives the same uncompromised signal. Rugged construction and professional-grade components mean they’re built to perform in demanding environments, minimizing downtime and maximizing your ROI.

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127B-1A1-WHD3
UPC
037332290076
Product Length/Depth
7.86 in
Product Height
3.15 in
Product Width
5.87 in
Product Weight
0.778 lb
Warranty
1 year limited
Compliances
CE Marked
FCC Compliant
REACH
RoHS
UKCA
WEEE Directive
Global Catalog
B127B-1A1-WHD3
Product Type
Extender

Product specifications

Type
Wireless Extender
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Package Contents
IR blaster extension cable
HDMI transmitter
Owner's manual
IR receiver extension cable
Mounting hardware
HDMI receiver
(2) External power supplies (Input: 100–240V, 50/60 Hz, 0.3A; Output 5V 2A)
(8) International plug adapters (2 each for North America, Australia, U.K. and Europe)
(4) Antennas
System Requirements
Source device with HDMI output (Blu-ray player, external hard drive, laptop)
Display device with HDMI input (HDTV, projector, monitor)
Available AC outlets for both the transmitter and receiver (North America, Europe, UK and Australia plug adapters included)
Connector type
Audio
Video
USB/Thunderbolt/Lightning
Product Features
3D Video Supported
IR Remote Extension Support
All-in-One Kit
Mounting Accessory Included
Color Depth
36-bit Deep Color
Chroma Sub Sampling
4:2:2
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
MICRO-USB B (FEMALE)
SideA Connector2
MICRO-USB B (FEMALE)
SideB Connector2
MICRO-USB B (FEMALE)
SideA Connector3
3.5MM (FEMALE)
SideB Connector3
3.5MM (FEMALE)
HDMI (FEMALE)
Host Connector
HDMI (FEMALE)
Power Source
Transmitter and Receiver (included)
Technology
HDMI
Wireless
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0 to 90% RH, Non Condensing
Storage Temperature
86° to 158°F (30° to 70°C)
LED Indicators
Both Transmitter and Receiver: (1x) Power = Blue, (1x) Wi-Fi = Yellow (Blinks slowly when not connected, solid when connected, and blinking when pairing SSIDS), (1x) HDMI = Yellow (Off when not transmitting, solid when connected, and blinking when under factory settings restore)
Material Of Construction
Iron
ESD Protection
1a Contact discharge level 3; 1b Air discharge level 3; Standard: IEC61000-4-2
Number Of Monitors
1
Maximum Signal Range
164 ft
Operating Temperature
-4° to 140°F (-20° to 60°C)
Signal Range
164 ft
Wireless Interface
Wi-Fi
Connector group
3.5mm
HDMI
Micro USB
Connector
3.5mm (female)
HDMI (female)
Micro USB-B (female)
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
1920 x 1200
2560 x 1600
3840x2160 (4K)
Fittings Included
Mounting Accessory Included
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Max Supported Video Resolution
4096 x 2160 @ 30Hz
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
AC Power Adapter Input Specs (V / Hz / A)
100-240V, 50/60HZ, 0.3A
AC Power Adapter Output Specs (V / A)
DC 5V/2A
Power Consumption Detail
TX ≤ 6W, RX ≤ 4W
Latency
80~175ms
Transmitter - Number of Video Outputs
1
AC Power Adapter Cord Length
3.9 ft
Number of Displays
1
Recommended Cabling
HDMI 1.4
Maximum Signal Range Details
Capable of extending 4K wireless video up to 164 feet (50 meters) in non-interference environment, with stable anti-interference and safety performance.
Resolutions Supported
Supports wireless HDMI video resolutions including: 4096 x 2160 @ 30Hz, 3840 x 2160 @ 24/30Hz, 1080P @ 50/60Hz, 720P @ 50/60Hz, 1920 x 1200, 2560 x 1440, 2560 x 1600
Max 1280 x 720 (720p) Range (ft)
164
Max 2560 x 1600 Range (ft)
164
Max 1920 x 1080 (1080p) Range (ft)
164
Max 1920 x 1200 Range (ft)
164
Receiver Unit Dimensions (hwd / in.)
4.921 x 4.527 x 0.7897
Transmitter Unit Dimensions (hwd / in.)
4.921 x 4.527 x 0.7897
Receiver Unit Weight (lbs.)
0.7627
Transmitter Unit Weight (lbs.)
0.7782
Transmitter Video Input
HDMI

Export product specification