Download document () of 20
We make what matters work*
To be discontinued

B127P-004-H

4-Port HDMI over Cat6 Splitter/Extender, 4K 60 Hz, HDR, PoC, Multi-Resolution Support, 125 ft., TAA

  • Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Supports multi-resolution output to allow for combination of different display types
  • Works in tandem with B127P-100-H or B127P-100-H-SR remote receivers

Transmits Video to Multiple Displays Simultaneously
This compact unit splits a video signal for display on multiple monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, lecture halls, trade shows, retail settings and other digital signage applications, this splitter supports video resolutions up to {MaxResolution}. It is compatible with all major operating systems. The plug-and-play splitter comes ready to connect right out of the package and requires no additional software.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B127P-004-H
UPC
037332239198
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
CE Marked
FCC Compliant
RoHS
REACH
Global Catalog
B127P-004-H
Product Type
Splitter

Product specifications

Type
Splitter; Extender Kit
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
AC Power Adapter Plug(s)
CEE 7/16 Schuko
AS/NZS 3112 Australia
BS 1363 UK
NEMA 1-15P North America
Relative Humidity
0% to 85% RH, Non-Condensing
Audio Input
HDMI
Color
Black
Material
Metal
Product Features
Consumer Electronics Control (CEC) Supported
Built-In Equalizer
Rackmountable
TAA Compliant
3D Video Supported
Daisy chainable
Daisy-chainable / Cascadable
Multi-Resolution Support
Power Over Cable (PoC) Support
EDID Compatible
HDR Support
Color Depth
24-bit True color
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
2.2
SideA Connector1
HDMI (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector2
HDMI (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Host Connector
HDMI (FEMALE)
Technology
HDMI
POC
Cat5/5e
Cat6
Features
Flex Center
AC Plug Type
NEMA 1-15P
CEE 7/16 Schuko
AS/NZS 3112
BS1363
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
Daisy-chainable or Cascadable
Daisy chainable
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Recommended Category Cable
N202-Series Cat6 Solid Wire Cables
Max. Distance (Between any 2 Units)
6 ft. (2m)
Mounting Details
Wallmount
LED Indicators
x6 ORANGE (OUTPUT, LOCAL, INPUT), GREEN (POWER), x4 GREEN (RJ45 CONNECTION) x4 ORANGE (RJ45 DATA)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Number of Ports
4

Export product specification