Download document () of 20

B150-1A1-HDMI

DisplayPort to HDMI over Cat5/6 Active Extender Kit, Pigtail Transmitter/Receiver for Video/Audio, 150 ft. (45 m), TAA

Extend Your Reach Without Compromise
Eaton’s Tripp Lite series of audio/video extenders are designed to overcome one of the biggest challenges in modern AV networks: distance. Whether you’re transmitting HDMI, DisplayPort, DVI, VGA or USB-C signals, these extenders ensure that your video and audio remain sharp, synchronized and reliable far beyond the limitations of standard cables. From a few meters to hundreds of feet, they deliver flawless performance without signal degradation.

Universal Solutions for Every Environment
With options for wired, wireless and Power over Cable (PoC) configurations, these extenders fit seamlessly into any setup. Whether transmitting audio/video presentations across multiple displays in a training center, extending video lessons to projectors in a lecture hall or powering digital signage or menu displays in a hotel or restaurant, these extenders can bring quality 4K or even 8K content to your audience.

Benefits That Strengthen Your Network
These extenders reduce the need for costly equipment relocations, simplify cable management and ensure that every display in your network receives the same uncompromised signal. Rugged construction and professional-grade components mean they’re built to perform in demanding environments, minimizing downtime and maximizing your ROI.

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B150-1A1-HDMI
UPC
037332190116
Product Length/Depth
3 in
Product Height
2.42 in
Product Width
1 in
Product Weight
0.6 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
Product Type
Extender

Product specifications

Type
Extender Kit
Audio Specification
PCM
Relative Humidity
0-85% non-condensing
Audio Input
Displayport
Color
Black
Audio Output
HDMI
Input
Transmitter and Receiver (included)
Connector Plating
Nickel
Product Features
Consumer Electronics Control (CEC) Supported
EDID Compatible
TAA Compliant
3D Video Supported
Built-In Equalizer
Product Highlights
Works with all operating systems
Included USB Micro-B cables supply power to both units
Supports 24-bit True Color (8 bits per channel) and stereo audio
Plug and play—no software or drivers to install
Built-in HDMI cable latches tightly for more secure connection
Extends 1080i signal up to 150-ft. (45.72 m), 1080p signal up to 125-ft. (38.1 m)
HDCP 1.3 compliant
Contact Plating
Gold
Packaging Type
Box
Power Source Type
USB
HDCP Specification
1.3
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
RJ45 (FEMALE)
HDMI (MALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideA Connector3
MICRO-USB B (FEMALE)
SideB Connector3
HDMI (MALE)
MICRO-USB B (FEMALE)
Displayport Specification
1.2
Power Source
Transmitter and Receiver (included)
Technology
Cat5/5e
HDMI
DisplayPort
Cat6
Features
Flex Center
Number of Displays
1
Housing
Plastic
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
LED Indicators
TX & RX: (x1) Green (Connection), (x1) Orange (Data transmission)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Max 1440 x 900 Range (ft)
150 ft
Max 1600 x 1200 Range (ft)
150 ft
Max 480P Range (ft)
150 ft
Number of Ports
1
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Max Resolution
1080p
Extender Style
Pigtail
Extension Method
CATx
Form Factor/Mounting Options
Pigtail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.