Download document () of 20
We make what matters work*

B156-004-HD-V3

4-Port DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 4K 60Hz, DP1.2a, TAA

  • 3-year limited warranty (Worldwide)
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Ready for plug-and-play operation with no additional software or drivers needed
  • Ideal for digital signage in schools, restaurants, conference rooms and trade shows
  • Complies with DisplayPort 1.2 standards and backward compatible with DP 1.1
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) in video wall mode

Transmits Video to Multiple Displays Simultaneously
This compact unit splits a video signal for display on multiple monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, lecture halls, trade shows, retail settings and other digital signage applications, this splitter supports video resolutions up to 4K/60. It is compatible with all major operating systems. The plug-and-play splitter comes ready to connect right out of the package and requires no additional software.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B156-004-HD-V3
UPC
037332283016
Product Length/Depth
0.944 in
Product Height
4.251 in
Product Width
2.951 in
Product Weight
0.2 lb
Warranty
3 year limited
Compliances
TAA Compliant
WEEE Directive
UKCA
CE Marked
FCC Compliant
RoHS
Global Catalog
B156-004-HD-V3
Product Type
Splitter

Product specifications

Type
Splitter
Audio Specification
DTS-HD, Dolby TrueHD and 7.1-channel
AC Power Adapter Plug(s)
BS 1363 UK
AS/NZS 3112 Australia
NEMA 1-15P North America
CEE 7/16 Schuko
Relative Humidity
0-85% non-condensing
Color
Black
Material
Plastic
Connector Plating
Nickel
Connector type
Video
Product Features
Multi-Resolution Support
LED Lights
3D Video Supported
MST Support
TAA Compliant
Color Depth
16-bit Deep Color
Package contents
B156-004-HD-V3 4-Port DisplayPort to HDMI Multi-Monitor Splitter
External power supply (Input: 100-240V, 50/60 Hz, 0.35A; Output: 5V 3A)
Owner's manual
(4) International plug adapters (North America, U.K., Australia, Europe)
Contact Plating
Gold
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Displayport Specification
1.2
Host Connector
DISPLAYPORT (MALE)
Technology
HDMI
DisplayPort
Features
Flex Center
Connector group
DisplayPort
HDMI
Connector
HDMI (female)
DisplayPort (male)
AC Power Adapter Cord Length
4.5 ft
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output 5V, 3A, 4.5 ft.
Max Supported Video Resolution
4K @ 60Hz (3840 x 2160)
LED Indicators
(x4) Orange (Monitor Signal); (x1) Green (Power)
Operating Temperature Range
14° to 167°F (-10° to 75°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Number of Ports
4
Max Resolution
4K/60
TAA Compliance
Yes

Export product specification