3-Port DisplayPort/USB-C to DisplayPort Multi-Monitor Splitter-Extender Kit, MST Hub, 8K 60Hz, DP1.4, TAA
| Product Name |
Tripp Lite by Eaton Audio Video splitter
|
| Catalog Number |
B156E-003-8K-K
|
| UPC |
037332287427
|
| Product Length/Depth |
3.937 in
|
| Product Height |
1.169 in
|
| Product Width |
9.252 in
|
| Product Weight |
0.485 lb
|
| Compliances |
UKCA
RoHS TAA Compliant WEEE Directive FCC Compliant CE Marked |
| Global Catalog |
B156E-003-8K-K
|
| Product Type |
Splitter
|
| Type |
Splitter; Extender Kit
|
| AC Power Adapter Plug(s) |
CEE 7/16 Schuko
AS/NZS 3112 Australia NEMA 1-15P North America BS 1363 UK |
| Package Contents |
External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 24V 1A) with 4.5 ft. cord
(4) International plug adapters (North America, Europe, U.K., Australia) Mounting hardware (3) DisplayPort pigtail receivers B156E-003-8K-K 3-Port DisplayPort to DisplayPort Multi-Monitor Splitter Installation guide |
| System Requirements |
DisplayPort 1.4 bandwidth is 32.4 Gbps. Higher resolution monitors take up more bandwidth. Although DisplayPort monitors support video resolutions up to 3840 x 2160 on individual monitors, the number of 4K monitors connected at the same time is limited.
Mac OS X does not support MST for NVIDIA and Intel graphics processor units, limiting video display on the connected monitors to mirror mode. A computer with a DisplayPort 1.4 compatible graphics card (e.g. AMD Radeon with AMD Eyefinity Technology). Backward compatible with most DisplayPort 1.1a equipment running current graphics drivers. The feature set is limited to that of the attached equipment (e.g. you may be limited to displaying in clone/mirror mode only). Compatibility with older graphics cards is not guaranteed. |
| Connector Plating |
Nickel
|
| Product Features |
MST Support
Power Over Cable (PoC) Support TAA Compliant HDR Support 3D Video Supported |
| Color Depth |
12-bit True Color
|
| Product Highlights |
Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) in video wall mode
Transmits in mirrored, extended and video wall modes for advanced digital signage 1-year limited warranty (Worldwide) Ready for plug-and-play operation with no additional software or drivers needed Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases Power over Cable (PoC) technology provides power to the receivers via Cat6 cable |
| Contact Plating |
Gold
|
| Chroma Sub Sampling |
4:2:0
4:4:4 4:2:2 |
| External Power Supply Certifications |
UL
FCC cUL |
| Power Source Type |
AC Adapter
|
| HDCP Specification |
1.4
|
| SideB Connector1 |
DISPLAYPORT (MALE)
|
| SideB Connector3 |
DISPLAYPORT (MALE)
|
| Displayport Specification |
1.2
|
| Host Connector |
DISPLAYPORT (FEMALE)
|
| Technology |
DisplayPort
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Relative Humidity |
0-85% non-condensing
|
| Storage Temperature |
5° to 122°F (-15° to 50°C)
|
| Transmission Range |
230 ft. (70 m)
|
| Adapter |
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
|
| BTU Rating |
90.365 BTU/h
|
| Cable Length |
0 Foot
|
| LED Indicators |
(x3) Orange (Monitor Signal); (x1) Green (Power)
|
| Material Of Construction |
ABS Plastic
|
| Number Of Ports |
3
|
| Maximum Signal Range |
230 ft
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Signal Range |
230 ft
|
| TAA Compliance |
Yes
|
| Video Input |
DISPLAYPORT (FEMALE)
|
| Video Output |
DISPLAYPORT (MALE)
|
| Max Supported Video Resolution |
7680 x 2160 (8K) @ 60Hz
|
| Receiver/Transceiver Video Output |
DisplayPort
|
| Audio Specification |
2ch LPCM, AC3,DTS, Bit depth up to 24bits, sample rate up to 192Khz.
|
| AC Power Adapter Input Specs (V / Hz / A) |
100-240V / 50/60Hz / 0.6A
|
| AC Power Adapter Output Specs (V / A) |
5V / 2A
|
| Input x Output |
1 x 3
|
| Latency |
Zero Latency
|
| Transmitter - Number of Video Outputs |
3
|
| AC Power Adapter Cord Length |
4.5 ft
|
| Power Consumption |
26.5 W
|
| Resolutions Supported |
Video Wall Mode: (1x3) 3840 x 4320@ 60hz; (3x1) 7680 x 2160 @60hz
Extented Desktop Mode: 3840 x 2160@ 60hz (Display 1, Display 2 & & Display3)
Mirror Mode: 3840x2160@ 60hz (Display 1, Display 2 & Display3)
|
| Max 720P Range (ft) |
230 ft
|
| Max 1080P Range (ft) |
230 ft
|
| Max 1024 x 768 Range (ft) |
230 ft
|
| Max 480P Range (ft) |
230 ft
|
| Max 1440 x 900 Range (ft) |
230 ft
|
| Max 480i Range (ft) |
230 ft
|
| Max 800 x 600 Range (ft) |
230 ft
|
| Max 4K UHD Range (ft) |
230 ft
|
| Max 1920 x 1440 Range (ft) |
230 ft
|
| Max 640 x 480 Range (ft) |
230 ft
|
| Max 1080i Range (ft) |
230 ft
|
| Max 1280 x 720 (720p) Range (ft) |
230
|
| Max 1920 x 1080 (1080p) Range (ft) |
230
|
| Receiver Unit Dimensions (hwd / in.) |
2.95 x 1.85 x 0.73
|
| Transmitter Unit Dimensions (hwd / in.) |
9.25 x 3.94 x 1.17
|
| Receiver Unit Weight (lbs.) |
0.48501
|
| Transmitter Unit Weight (lbs.) |
1.433
|
| Transmitter Video Input |
DisplayPort
|