Download document () of 20
We make what matters work*

B161-001

HDMI over IP Decoder with KVM - 4K, TCP/IP, Up to 393 ft. (120 m)

  • Plug-and-play operation with no software required for easy, immediate installation
  • 1-year limited warranty (Worldwide)
  • Supports 4K @ 30 Hz video resolutions with 3D and 12 bits per channel
  • Supports remote USB mouse/keyboard connections for KVM functionality
  • Supports 1-to-many AV installations with additional B161-001 receivers
  • Requires connection to B161-001 receiver for completing a 1-to-1 installation

Extend Your Reach Without Compromise
Eaton’s Tripp Lite series of audio/video extenders are designed to overcome one of the biggest challenges in modern AV networks: distance. Whether you’re transmitting HDMI, DisplayPort, DVI, VGA or USB-C signals, these extenders ensure that your video and audio remain sharp, synchronized and reliable far beyond the limitations of standard cables. From a few meters to hundreds of feet, they deliver flawless performance without signal degradation.

Universal Solutions for Every Environment
With options for wired, wireless and Power over Cable (PoC) configurations, these extenders fit seamlessly into any setup. Whether transmitting audio/video presentations across multiple displays in a training center, extending video lessons to projectors in a lecture hall or powering digital signage or menu displays in a hotel or restaurant, these extenders can bring quality 4K or even 8K content to your audience.

Benefits That Strengthen Your Network
These extenders reduce the need for costly equipment relocations, simplify cable management and ensure that every display in your network receives the same uncompromised signal. Rugged construction and professional-grade components mean they’re built to perform in demanding environments, minimizing downtime and maximizing your ROI.

General specifications

Product Name
Eaton Tripp Lite series receiver
Catalog Number
B161-001
UPC
037332297129
Product Length/Depth
1.14 in
Product Height
6.7 in
Product Width
5.01 in
Product Weight
0.472 lb
Warranty
1 year limited
Compliances
RoHS
CE Marked
REACH
WEEE Directive
UKCA
Certifications
NOM
Global Catalog
B161-001
Product Type
Receiver

Product specifications

Type
Decoder
Accessories
No
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
BS 1363 UK
CEE 7/16 Schuko
NEMA 1-15P North America
Relative Humidity
5 to 90% RH, Non-Condensing
Color
Black
Material
Metal
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Video
Networking-copper
Product Features
3D Video Supported
10/100 Ethernet Extension Support
USB Extension Support
Daisy-chainable / Cascadable
Color Depth
12-bit
36-bit True color
Package contents
Decoder (Receiver)
External power supply (Input: 100–240V, 50/60 Hz, 0.2A; Output: 5V 1A)
(4) International plug adapters: NEMA 1-15P (North America), CEE 7/16 Schuko (Europe), BS 1363 (UK) and AS/NZS 3112 (Australia)
USB-A cable
Installation instructions
Packaging Type
Box
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector2
USB A (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 10 mm, positive pin, negative sleeve
SideB Connector3
HDMI (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Technology
Cat5/5e
Cat6
HDMI
USB
Network Compatibility
10 Mbps
100 Mbps (Fast Ethernet)
Video Ports Details
HDMI 1.4
Connector group
USB-A
HDMI
RJ45
Bandwidth
10.2 Gbps
Connector
USB A (female)
HDMI (female)
RJ45 (female)
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
3840x2160 (4K)
AC Plug Type
AS/NZS 3112
BS1363
CEE 7/16 Schuko
NEMA 1-15P
AC Power Adapter Cord Length
4 ft
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.2A
AC Power Adapter Output Specs (V / A)
5V / 1A
BTUs
DC: 16BTU; POE: 20BTU
Included Mounting Accessories
No
Max Supported Video Resolution
4K 30 Hz
Power Consumption Detail
TX: 2W, RX: 2W
Recommended Category Cable
Cat5e / Cat6
Signal Range (ft)
393
Transmission Distance
393 ft (120m)
Mounting Details
No
LED Indicators
(1) Power LED Indicator- LED will illuminate when AC power is detected; (1) Mouse- LED will illuminate when a mouse is connected. When no mouse is detected, the LED indicator will be OFF. (1) Keyboard- LED will illuminate when a keyboard is connected. When no keyboard is detected, the LED indicator will be OFF.
Operating Temperature Range
32° to 158°F (0° to 70°C)
Resolutions Supported
Supported video resolutions include: 480p / 720p / 1080i / 1080p / 4K @ 30 Hz
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Receiver/Transceiver Video Output
HDMI
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Number of Ports
4
Receiver - Number of Video Outputs
1
Power Consumption
5 W

Export product specification