HDMI over IP Encoder/Decoder Kit with KVM - 4K, TCP/IP, Up to 393 ft. (120 m)
Extend Your Reach Without Compromise
Eaton’s Tripp Lite series of audio/video extenders are designed to overcome one of the biggest challenges in modern AV networks: distance. Whether you’re transmitting HDMI, DisplayPort, DVI, VGA or USB-C signals, these extenders ensure that your video and audio remain sharp, synchronized and reliable far beyond the limitations of standard cables. From a few meters to hundreds of feet, they deliver flawless performance without signal degradation.
Universal Solutions for Every Environment
With options for wired, wireless and Power over Cable (PoC) configurations, these extenders fit seamlessly into any setup. Whether transmitting audio/video presentations across multiple displays in a training center, extending video lessons to projectors in a lecture hall or powering digital signage or menu displays in a hotel or restaurant, these extenders can bring quality 4K or even 8K content to your audience.
Benefits That Strengthen Your Network
These extenders reduce the need for costly equipment relocations, simplify cable management and ensure that every display in your network receives the same uncompromised signal. Rugged construction and professional-grade components mean they’re built to perform in demanding environments, minimizing downtime and maximizing your ROI.
| Product Name |
Eaton Tripp Lite series extender
|
| Catalog Number |
B161-101
|
| UPC |
037332297051
|
| Product Length/Depth |
1.14 in
|
| Product Height |
6.7 in
|
| Product Width |
5.01 in
|
| Product Weight |
0.944 lb
|
| Warranty |
1 year limited
|
| Compliances |
RoHS
CE Marked REACH WEEE Directive TAA Compliant UKCA |
| Certifications |
NOM
|
| Global Catalog |
B161-101
|
| Product Type |
Extender
|
| Type |
Transmitter
|
| AC Power Adapter Plug(s) |
AS/NZS 3112 Australia
BS 1363 UK CEE 7/16 Schuko NEMA 1-15P North America |
| Relative Humidity |
5 to 90% RH, Non-Condensing
|
| Color |
Black
|
| Material |
Metal
|
| Connector Plating |
Nickel
|
| Connector type |
Video
Networking-copper |
| Product Features |
3D Video Supported
10/100 Ethernet Extension Support USB Extension Support Daisy-chainable / Cascadable EDID Compatible |
| Color Depth |
12-bit
36-bit True color |
| Packaging Type |
Box
|
| Power Source Type |
AC Adapter
|
| HDCP Specification |
1.4
|
| SideA Connector1 |
RJ45 (FEMALE)
|
| SideB Connector1 |
HDMI (MALE)
RJ45 (FEMALE) |
| SideA Connector2 |
HDMI (MALE)
|
| SideB Connector2 |
HDMI (MALE)
|
| SideA Connector3 |
USB A (FEMALE)
|
| Dc Barrel Plug |
OD: 5.5 x 2.1 x 10 mm, positive pin, negative sleeve
|
| SideB Connector3 |
USB A (FEMALE)
RJ45 (FEMALE) |
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Technology |
Cat5/5e
Cat6 HDMI USB 2.0 (High Speed) |
| Network Compatibility |
10 Mbps
100 Mbps (Fast Ethernet) |
| Video Ports Details |
HDMI 1.4
|
| Connector group |
USB-A
RJ45 |
| Bandwidth |
10.2 Gbps
|
| Connector |
RJ45 (female)
HDMI (male) |
| Supported Resolution |
1280x720 (720p)
1920x1080 (1080p) 3840x2160 (4K) |
| AC Plug Type |
AS/NZS 3112
BS1363 CEE 7/16 Schuko NEMA 1-15P |
| AC Power Adapter Cord Length |
4 ft
|
| AC Power Adapter Input Specs (V / Hz / A) |
100-240V / 50/60Hz / 0.2A
|
| AC Power Adapter Output Specs (V / A) |
5V / 1A
|
| BTUs |
DC: 16BTU; POE: 20BTU
|
| Included Mounting Accessories |
No
|
| Max Supported Video Resolution |
4K @ 30Hz
|
| Power Consumption Detail |
TX: 2W, RX: 2W
|
| Recommended Category Cable |
Cat5e / Cat6
|
| Signal Range (ft) |
393
|
| Transmission Distance |
393 ft (120m)
|
| LED Indicators |
Encoder/TX: (1) Power LED Indicator- LED will illuminate when AC power is detected; (1) USB LED Indicator- LED will illuminate when USB Signal is detected. When no USB Signal is detected, the LED indicator will be OFF.
Decoder/RX: (1) Power LED Indicator- LED will illuminate when AC power is detected; (1) Mouse- LED will illuminate when a mouse is connected. When no mouse is detected, the LED indicator will be OFF. (1) Keyboard- LED will illuminate when a keyboard is connected. When no keyboard is detected, the LED indicator will be OFF.
|
| Operating Temperature Range |
32° to 158°F (0° to 70°C)
|
| Resolutions Supported |
Supported video resolutions include: 480p / 720p / 1080i / 1080p / 4K @ 30 Hz
|
| Storage Temperature Range |
14° to 176°F (-10° to 80°C)
|
| Receiver/Transceiver Video Output |
HDMI
|
| Transmitter Video Input |
HDMI
|
| Video Input |
HDMI (FEMALE)
|
| Video Output |
HDMI (FEMALE)
|
| Video Ports |
HDMI (FEMALE)
|
| Number of Ports |
3
|
| Receiver - Number of Video Outputs |
1
|
| Transmitter - Number of Video Outputs |
1
|
| Power Consumption |
5 W
|