Download document () of 20
We make what matters work*

B163-001

4K Universal AV over IP Encoder (Transmitter) - 4K 60 Hz, HDR10 with HDMI, DisplayPort and USB-C Inputs, TAA

  • Works with one or more B163-100 decoders (sold separately) to transmit 4K signals
  • Switch HDMI, DisplayPort and USB-C inputs using push buttons or included IR remote
  • Supports HDMI 2.1 features, including HDR10/Dolby Vision, HDCP 2.3 and RGB/4:4:4
  • Plug-and-play operation with no software required for easy, immediate installation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Extend Your Reach Without Compromise
Eaton’s Tripp Lite series of audio/video extenders are designed to overcome one of the biggest challenges in modern AV networks: distance. Whether you’re transmitting HDMI, DisplayPort, DVI, VGA or USB-C signals, these extenders ensure that your video and audio remain sharp, synchronized and reliable far beyond the limitations of standard cables. From a few meters to hundreds of feet, they deliver flawless performance without signal degradation.

Universal Solutions for Every Environment
With options for wired, wireless and Power over Cable (PoC) configurations, these extenders fit seamlessly into any setup. Whether transmitting audio/video presentations across multiple displays in a training center, extending video lessons to projectors in a lecture hall or powering digital signage or menu displays in a hotel or restaurant, these extenders can bring quality 4K or even 8K content to your audience.

Benefits That Strengthen Your Network
These extenders reduce the need for costly equipment relocations, simplify cable management and ensure that every display in your network receives the same uncompromised signal. Rugged construction and professional-grade components mean they’re built to perform in demanding environments, minimizing downtime and maximizing your ROI.

General specifications

Product Name
Eaton Tripp Lite series transmitter
Catalog Number
B163-001
UPC
037332300508
Product Length/Depth
1.14 in
Product Height
6.7 in
Product Width
5.01 in
Product Weight
1.45 lb
Compliances
RoHS
CE Marked
REACH
WEEE Directive
TAA Compliant
Certifications
NOM
Global Catalog
B163-001
Product Type
Transmitter

Product specifications

AC Power Adapter Plug(s)
NEMA 1-15P North America
Color
Black
Package Contents
4K AV over IP Encoder (Transmitter)
IR remote control
IR-IN cable
IR-OUT cable
RS-232 Phoenix connector
External power supply (Input: 100–240V, 50/60 Hz, 0.6A Max; Output: 24V 1A) with mini-DIN connector, 5 ft. (1.5 m)
(4) International plug adapters: NEMA 1-15P (North America), CEE 7/16 Schuko (Europe), BS 1363 (UK) and AS/NZS 3112 (Australia)
Surface-mounting hardware
Installation instructions
System Requirements
Source device with HDMI, DisplayPort or USB-C video output
One or more B163-100 AV over IP decoders (sold separately)
Cat5e/6 cabling (24 AWG solid-wire recommended for best results)
IGMP-capable managed Gigabit Ethernet switch for multi-decoder deployments
Local HDMI display and HDMI cabling for source-side monitoring (optional)
AC power: 100–240V input/24V 1A output (included PSU)
Connector Plating
Nickel
Connector type
Video
Audio
USB/Thunderbolt/Lightning
Networking-copper
Product Features
3D Video Supported
HDR Support
IR Remote Extension Support
Rackmountable
10/100 Ethernet Extension Support
Power Over Cable (PoC) Support
RS-232 Serial Extension Support
USB Extension Support
Mounting Accessory Included
Daisy-chainable / Cascadable
EDID Compatible
Color Depth
12-bit
36-bit Deep Color
Packaging Type
Box
Chroma Sub Sampling
4:2:0
4:2:2
4:4:4
External Power Supply Certifications
C-Tick
CE
FCC
PSE
RoHS
TUV
UL
WEEE
cUL
Power Source Type
AC Adapter
Port Selection
Pushbutton
Remote selector
HDCP Specification
2.3
SideA Connector1
3.5MM (FEMALE)
SideB Connector1
RJ45 (FEMALE)
MICRO-USB B (FEMALE)
SideA Connector2
MICRO-USB B (FEMALE)
SideB Connector2
USB C (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
DISPLAYPORT (FEMALE)
RJ45 (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
SideB Connector4
HDMI (FEMALE)
Technology
Cat5/5e
Cat6
DisplayPort
HDMI
USB
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0 to 85% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Transmission Range
328 ft. (100 m)
BTU Rating
DC: 16BTU; POE: 20BTU
LED Indicators
Power: Solid Green. Transmitter Link: Orange. RJ45 Jack: Green (Connection), Orange (Transmission).
Material Of Construction
SECC
Number Of Ports
10
Recommended Category Cable
Cat5e / Cat6
Operating Temperature
32° to 104°F (0° to 40°C)
Signal Range
328 ft
Connector group
HDMI
3.5mm
Micro USB
DisplayPort
RJ45
Connector
HDMI (female)
3.5mm (female)
Micro USB-B (female)
DisplayPort (female)
RJ45 (female)
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
3840x2160 (4K)
Fittings Included
Mounting Accessory Included
AC Plug Type
AS/NZS 3112
BS1363
CEE 7/16 Schuko
NEMA 1-15P
Network Ports
RJ45 (FEMALE)
Video Input
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
USB C (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Max Supported Video Resolution
3840 X 2160 @ 60HZ
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
2
Audio Specification
7.1 CH LPCM (LINE-IN)
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 3A
Video Ports Details
HDMI 2.1
HDCP 2.3
Power Consumption Detail
TX: 2W, RX: 2W
Daisy-chainable / Cascadable Details
Up to 30 Units
Latency
2 ms (2160P)
Transmitter - Number of Video Outputs
1
AC Power Adapter Cord Length
4.9 ft
Power Consumption
24 W
Transmitter Video Input
DisplayPort
HDMI
USB-C

Export product specification