Download document () of 20

B202-BN SS6

Eaton B-Line series square washer, 1.62" H x 1.62" L x 1.62" W, Steel, Stainless steel type 316, 1/2" bolt size, Square washer

General specifications

Product Name
Eaton B-Line series square washer
Catalog Number
B202-BN SS6
Product Length/Depth
1.62 in
Product Height
1.62 in
Product Width
1.62 in
Product Weight
0.17 lb
Certifications
Not Applicable

Model

Bolt/thread/rod size
1/2"
Special features
Hole size 9/16 in diameter
Type
Square washer

Material/finish

Finish
Stainless steel type 316
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.