Download document () of 20
We make what matters work*

B203-104-IND-ER

4-Port Industrial USB over Cat6 Extender, ESD Protection, PoC - USB 2.0, Mountable, 330 ft., TAA

General specifications

Product Name
Eaton Tripp Lite series USB over Cat extender
Catalog Number
B203-104-IND-ER
UPC
037332260604
Product Length/Depth
1.063 in
Product Height
4.528 in
Product Width
2.457 in
Product Weight
1 lb
Warranty
1 year limited
Compliances
CE Marked
FCC Compliant
REACH
RoHS
Certifications
NOM
Global Catalog
B203-104-IND-ER
Product Type
USB over Cat extender

Product specifications

Application
  • Connect an impact printer, 1080p webcam and other USB devices using existing in-wall Cat5/6 wiring to a computer, laptop or server located in another room
  • Eliminate excessive cable clutter with the extender kit’s PoC capability
  • Place the computer or server in a locked cabinet or closet to protect against tampering
  • Mount to a wall or DIN rail in a harsh environment, such as a factory, construction site, supply room or warehouse
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
BS 1363 UK
CEE 7/16 Schuko
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Color
Black
Connector Plating
Nickel
Connector type
USB/Thunderbolt/Lightning
Networking-copper
Product Features
Power Over Cable (PoC) Support
TAA Compliant
Industrial Grade
Package contents
Transmitter
(2) DIN rail mounts
(4) M4 screws
Receiver
Owner's manual
International power supply (Input: 100-240V, 50/60 Hz, 0.35A; Output: 5V 2A)
RS-232 Phoenix adapter
(4) Plug adapters (North America, Europe, U.K., Australia)
Product Highlights
Compatible with all major operating systems, including Windows, macOS and Chrome
ESD protection to ±15 kV cuts potential static damage to your connected peripherals
Power over Cable (PoC) provides power to the transmitter via Cat5/6 cable
1-year limited warranty (Worldwide)
Industrial-grade metal housings withstand harsh warehouse and factory environments
Supports USB 2.0 speeds up to 300 Mbps to ensure reliable data transfers
Power Source Type
AC Adapter
SideA Connector1
USB B (FEMALE)
SideB Connector1
RJ45 (FEMALE)
USB A (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Data Transfer Rate
300 Mbps
AC Power Adapter Cord Length
4.5 ft
Cable Length
Up to 4ft (up to 1M)
Number of Ports
4
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
ESD Protection
15 KV
LED Indicators
Transmitter: 1x Green (Connection); 1x Orange (Signal) Receiver: 1x Green (Connection); 1x Orange (Activity)
Connector group
RJ45
USB-A
Material
Metal
Recommended Category Cable
Ca6/6a
Signal Range
330 ft
TAA Compliance
Yes
Transmission Distance
100m (330 ft)
Receiver Unit Dimensions (hwd / in.)
4.528 x 2.457 x 1.063
Transmitter Unit Dimensions (hwd / in.)
4.528 x 2.457 x 1.063
Receiver Unit Weight (lbs.)
1
Transmitter Unit Weight (lbs.)
1
Connector
RJ45 (female)
USB A (female)

Export product specification

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.