Download document () of 20

B3180-4 PLN

Eaton B-Line series extended leg pipe strap, 4.75" H x 8.37" L x 1.62" W, Steel, 725 Lbs load cap, 9/16" bolt/pin size

General specifications

Product Name
Eaton B-Line series extended leg pipe strap
Catalog Number
B3180-4 PLN
UPC
782051711424
Product Length/Depth
8.37 in
Product Height
4.75 in
Product Width
1.62 in
Product Weight
1.59 lb
Certifications
Not Applicable
Product Type
Extended leg pipe strap

Model

Bolt/pin size
9/16"
Special features
Support pipe fitting vertically
Type
Standard pipe stripe

Load rating/capacity

Load capacity
725 lbs

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.