Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
B48M28F7516LS47
UPC
786680230547
Product Length/Depth
31.5 IN
Product Height
51 IN
Product Width
34.5 IN
Product Weight
933 LB
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
77 CFR Part 431 (2016) Efficient

Product specifications

Special Features
Fungus-resistent varnished core and coil
Insulation
220°C
Frame
FR943
Tap Size
2 at +2.5%, 4 at -2.5%
Phase
Three-phase
Weathershield
943
Modification 1
K-9
Sound Level
47 dB
Primary Voltage
480 V
Enclosure
NEMA 2
Kva Rating
75 kVA
Wiring Connection
283B
Mounting
Floor or wall
Secondary Voltage
208Y/120 V
Type
Energy-efficient ventilated transformer
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency Rating
60 Hz
Coil Material
Aluminum
Temperature Rise
115 °C rise
Volt Ampere Rating
75 kVA