Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton K-Factor nonlinear ventilated transformer
Catalog Number
B48M28T1516
UPC
786680147395
Product Length/Depth
17.75 IN
Product Height
28 IN
Product Width
21.88 IN
Product Weight
235 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Product specifications

Special Features
K-factor 9
Insulation
220°C
Frame
FR940
Tap Size
2 at +2.5%, 4 at -2.5%
Phase
Three-phase
Weathershield
WS58
Modification 1
Electrostatic shield
Sound Level
NEMA ST-20
Primary Voltage
480 V
Enclosure
NEMA 2
Kva Rating
15 kVA
Wiring Connection
283B
Mounting
Floor or wall
Secondary Voltage
208Y/120 V
Type
Energy-efficient ventilated transformer
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency Rating
60 Hz
Coil Material
Aluminum
Temperature Rise
150 °C rise
Voltage Rating
480 Vac-208Y/120 Vac
Volt Ampere Rating
15 kVA