Download document () of 20

BAB3025C

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,Bolt-on mounting,25 A,10 kAIC,Three-pole,240 V,Non-Interchangeable,BAB

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB3025C
UPC
786679391303
Product Length/Depth
3.8 in
Product Height
4.8 in
Product Width
3.2 in
Product Weight
1.1 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
BAB
Mounting Method
Bolt-on
Number of poles
Three-pole
Type
Quicklag industrial thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
25 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
120/240 V

Miscellaneous

Quantity
32
Special features
Switching neutral

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.