Download document () of 20

BB-UL-18/1P-1M/57

Eaton FAZ bus bar,Miniature circuit breaker accessory - bus bar,80 A,Single-pole,57 terminals

General specifications

Product Name
Eaton FAZ accessory bus bar
Catalog Number
BB-UL-18/1P-1M/57
EAN
4015081201815
Product Length/Depth
39.75 in
Product Height
0.5 in
Product Width
0.5 in
Product Weight
1.2 lb
Warranty
1 year
Certifications
UL 1077

Physical Attributes

Number of poles
Single-pole
Terminals
57
Type
Miniature circuit breaker accessory - bus bar

Performance Ratings

Amperage Rating
80 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.