Download document () of 20
We make what matters work*

BC1000RT1ULNC

1000VA 750W 120V Lithium-Ion Standby Cloud-Connected UPS with Remote Monitoring - 6 NEMA 5-15R Outlets (Surge + Battery Backup), LCD, 5-15P Plug, 1U Rack/Tower

  • Lithium-ion batteries can last 5 years or more, saving you money and maintenance time
  • Cloud-based dashboard allows 24/7 remote monitoring via browser or mobile app
  • Create your account with two-factor authentication for an additional layer of security
  • Switchable load banks let you shut down or reboot devices using the mobile app
  • 5-year limited warranty (Worldwide)
  • NFC technology allows easy configuration of network settings from your mobile device

View runtime graph

Dependable Cloud-Connected Battery Backup for PCs and Retail Point-of-Sale Applications
This standby UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise for home/office computing, networking and point-of-sale equipment in retail, kiosks, food service and light industrial environments. For easy access, the input power cable, Ethernet port, AC outlets, power button and status LEDs are all on the same side.

Easy-to-Use Cloud-Enabled Remote Monitoring Powered by Brightlayer
Eaton’s cloud-based remote monitoring app offers convenient setup, control and management of a single UPS or a larger deployment. Scan the QR code on the UPS to download the app to your mobile device. Receive alerts, push configurations, silence alarms or control outlet banks using a mobile app or web browser. Being able to monitor and access an army of UPS systems from a remote location helps reduce the number of site visits, saving you time and money. The unit’s NFC (Near-Field Communication) area lets you configure network settings instantly from your mobile device.

Allows Time to Back Up Critical Files During a Blackout 
The UPS restarts automatically once power is restored, regardless of battery charge level, saving you a costly site visit. During short blackouts and brownouts, the UPS switches to battery power to keep connected equipment running. This allows you enough time to save data and complete a safe shutdown in case of a longer outage. 

Premium Protection from Surges and Line Noise Helps Your Equipment Perform Better
Rated for 190 joules of surge suppression, the UPS system and its 6 NEMA 5-15R outlets protect connected devices from the harmful effects of power surges. The UPS also filters out disruptive electromagnetic interference (EMI) and radio frequency interference (RFI) that can destroy data and contribute to lengthy downtime.

Easy Preventative Maintenance and Initial Troubleshooting
The self-test capability and user-replaceable internal battery can extend the life of the UPS and minimize disruption to operations. A resettable circuit breaker helps prevent dangerous system overloads.

Audible Alarm and Diagnostic LEDs Keep You Informed 24/7
An audible alarm and a red LED indicate a low battery or fault condition. A green LED indicates power and line/battery mode status. The audible alarm can be disabled via the remote monitoring app, which will still respond to silenced alarms.

Hardened Housing Compatible with Versatile Deployment Options
The flatpack housing allows use in locations with higher ambient temperatures (operating temperature range: 32° to 122°F / 0° to 50°C). The small size is suitable for desktop or floor placement. Secure mounting points on the bottom enable horizontal or vertical mounting and are spaced in a 100 x 100 mm VESA pattern for mounting to the back of a monitor with the included hardware. Attachment points allow installation on a shelf or beam with user-supplied cable ties. The five-foot power cord with NEMA 5-15P plug connects to any compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series standby UPS
Catalog Number
BC1000RT1ULNC
Product Length/Depth
12.4 in
Product Height
1.73 in
Product Width
17.2 in
Product Weight
9.26 lb
Warranty
5 year limited
Compliances
CEC (California Energy Commission)
DOE (Department of Energy)
ENERGY STAR certified
FCC part 15 Class B
RoHS
FCC Class B
Certifications
CAN/CSA C22.2
CSA
NOM
UL 1778
CSA C22.2.
CSA certified
Global Catalog
BC1000RT1ULNC
Product Type
UPS

Battery

Battery Access
Battery Access Door
LED Indicators
Green and Red LEDs. Solid green slows AC operation, flashing green shows AC operation and battery charging. Red LED indicates a UPS fault.
Rechargeable Battery
Less than or equal to 8 hours (Max to 90%)
Battery type
Lithium-ion

Electrical Output

Number of Outputs 5-15R
6
Nominal Output Voltage
120V
Electric current - max
8.4
Output Receptacles
5-15R

Electrical Input

Input cord length
5 ft
Input Nominal Voltage
120V AC
Nominal Input Voltage Supported
120V AC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Input Circuit Breakers
10A
Recommended Electrical Service
15A 120V

Communications

Network Monitoring Port Description
The UPS models support Free access to Eaton’s cloud-based Brightlayer® Remote Monitoring App for quick and easy setup, control and management, for one or multiple device deployment.

Environmental

Relative humidity
0 - 95 % (non-condensing)
Operating Temperature Range
32° to 104°F (0° to 40°C)

Additional specifications

Topology
Standby
Form factor
Rackmount
Tower
VA rating
1000 VA
Package contents
  • BC1000RT1ULNC 120V 1000VA 750W Standby Cloud-Connected UPS
  • Rack-mounting hardware
  • Quick Start Guide
Application
  • Retail/Point of Sale
  • Hospitality
  • High-End Desktop/Small Network
Audible Alarms
Audible alarm indicates UPS startup, power-failure, low-battery, overload, remote shutdown conditions.
Alarm Interface
Press and hold power button for more than 4 seconds to mute alarm or release mute.
Nominal Voltage Details
120V sinusoidal in line mode and 120V pulse width modulated sinusoidal in battery mode
Rack size
1U

Runtime

Runtime at half load
8 min
Runtime at full load
1.5 min. (750W)

Export product specification