Download document () of 20
We make what matters work*

BC350RNC

350VA 210W 120V Standby Cloud-Connected UPS with Remote Monitoring - 3 NEMA 5-15R Outlets (Surge + Battery Backup), 5-15P Plug, Desktop

  • Lets you control outlets or shut down devices using your PC, tablet or smartphone
  • Cloud-based dashboard allows 24/7 remote monitoring via browser or mobile app
  • Cloud-connected UPS sets up in minutes to start protecting your devices.
  • NFC technology allows easy configuration of network settings from your mobile device
  • 3-year limited warranty (Worldwide)
  • Create account with two-factor authentication for an additional layer of security
  • Sends you fast alert notifications and responses through email or SMS

View runtime graph

Dependable Cloud-Connected Battery Backup for PCs and Retail Point-of-Sale Applications
This standby UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise for home/office computing, networking and point-of-sale equipment in retail, kiosks, food service and light industrial environments. For easy access, the input power cable, Ethernet port, AC outlets, power button and status LEDs are all on the same side.

Easy-to-Use Cloud-Enabled Remote Monitoring Powered by Brightlayer
Eaton’s cloud-based remote monitoring app offers convenient setup, control and management of a single UPS or a larger deployment. Scan the QR code on the UPS to download the app to your mobile device. Receive alerts, push configurations, silence alarms or control outlet banks using a mobile app or web browser. Being able to monitor and access an army of UPS systems from a remote location helps reduce the number of site visits, saving you time and money. The unit’s NFC (Near-Field Communication) area lets you configure network settings instantly from your mobile device.

Allows Time to Back Up Critical Files During a Blackout 
The UPS restarts automatically once power is restored, regardless of battery charge level, saving you a costly site visit. During short blackouts and brownouts, the UPS switches to battery power to keep connected equipment running. This allows you enough time to save data and complete a safe shutdown in case of a longer outage. 

Premium Protection from Surges and Line Noise Helps Your Equipment Perform Better
Rated for 190 joules of surge suppression, the UPS system and its 3 NEMA 5-15R outlets protect connected devices from the harmful effects of power surges. The UPS also filters out disruptive electromagnetic interference (EMI) and radio frequency interference (RFI) that can destroy data and contribute to lengthy downtime.

Easy Preventative Maintenance and Initial Troubleshooting
The self-test capability and user-replaceable internal battery can extend the life of the UPS and minimize disruption to operations. A resettable circuit breaker helps prevent dangerous system overloads.

Audible Alarm and Diagnostic LEDs Keep You Informed 24/7
An audible alarm and a red LED indicate a low battery or fault condition. A green LED indicates power and line/battery mode status. The audible alarm can be disabled via the remote monitoring app, which will still respond to silenced alarms.

Hardened Housing Compatible with Versatile Deployment Options
The flatpack housing allows use in locations with higher ambient temperatures (operating temperature range: 32° to 122°F / 0° to 50°C). The small size is suitable for desktop or floor placement. Secure mounting points on the bottom enable horizontal or vertical mounting and are spaced in a 100 x 100 mm VESA pattern for mounting to the back of a monitor with the included hardware. Attachment points allow installation on a shelf or beam with user-supplied cable ties. The five-foot power cord with NEMA 5-15P plug connects to any compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series standby UPS
Catalog Number
BC350RNC
UPC
037332283498
Product Length/Depth
7.09 in
Product Height
2.283 in
Product Width
10.04 in
Product Weight
4.19 lb
Compliances
ENERGY STAR certified
FCC Class B
RoHS
Certifications
CSA Std. C22.2
CSA certified
ICES
NOM
UL 1778
CSA C22.2.
Global Catalog
BC350RNC
Product Type
UPS

Battery

Battery Access
Rear panel battery door
Battery Voltage (VDC)
12
Battery Replacement Description
Replaceable internal battery (see manual)
LED Indicators
UPS- GREEN - ON SOLID when the line input voltage is normal and battery fully charged. FLASH GREEN in line mode when charging battery. FLASH GREEN every 10s when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested. Cloud interface - Network Link/Activity (GREEN): Flashes when there is network activity. Network speed (Yellow): 100 Mbps network speed (On Solid), 10 Mbps network speed (Flashing).
Rechargeable Battery
8 hours
Battery type
Valve Regulated Lead Acid (VRLA)

Electrical Output

Number of Outputs 5-15R
3
Output waveform
Sine wave
Voltage
120V
Output nominal voltage
120V
Nominal Output Voltage
120V
Electric current - max
  • 3A
  • 3
Output Receptacles
5-15R

Electrical Input

Input connection
5-15P
Input cord length
5 ft
Input Nominal Voltage
120V AC
Nominal Input Voltage Supported
120V AC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
  • Group of 3x 5-15R
  • 5-15R
Input Circuit Breakers
(1) 5A
Recommended Electrical Service
15A 120V

Communications

Network Monitoring Port
Network Configuration (options): with NFC; USB-C port: by enabling CLI commands.
Network Monitoring Port Description
Cloud-connected Remote Monitoring UPS

Environmental

Operating temperature - max
122 °F
Operating temperature - min
32 °F
Relative humidity
0-95% RH @ 0-40C, non-condensing
Operating Temperature Range
32° to 122°F (0° to 50°C)

Additional specifications

Topology
Standby
Form factor
Desktop
Wall-mount
VA rating
350 VA
Package contents
  • BC350RNC 120V 350VA 210W Standby UPS
  • (4) M4 x 12 mm screws
  • (4) M4 x 20 mm screws
  • Quick Start Guide
Surge protection
Yes
Application
  • Extreme Temperature Applications
  • Industrial
  • Retail/Point of Sale
  • Home/Office Desktop
  • Computer/Peripherals
Audible Alarms
In battery mode?Press and hold power button about 5 seconds?UPS will enter Temporary Mute?and then press and hold 5 seconds again to cancel this setting
Alarm Interface
Audible Alarm Enable/Disable - In line mode?Press and hold power button about 10 seconds?Green LED flash indicates UPS will enter alarm Enable, Red LED flash indicates UPS will enter alarm Disable
Nominal Voltage Details
120V
Rack size
0U

Runtime

Runtime at half load
7 min
Runtime at full load
2 min. (210W)

Export product specification