Download document () of 20
We make what matters work*

BHDBT-U3-3A1C-K

HDBaseT-USB3 over Cat6a Extender Kit - Dual Host Switching, 7 USB 3.2 Gen 1 Ports, PoC, RS-232, FSYNC, Up to 328 ft. (100 m), TAA

  • 1-year limited warranty (Worldwide)
  • Extends USB 3.2 Gen 1 signals up to 100 meters at data speeds up to 5 Gbps
  • Supports RS-232 pass-through and FSYNC GPIO pass-through for industry camera use
  • 24V Power over Cable (PoC) powers transmitter and receiver from either end
  • Transmitter button allows one-touch switching between USB-C and USB-B host ports

Extend Your Reach Without Compromise
Eaton’s Tripp Lite series of audio/video extenders are designed to overcome one of the biggest challenges in modern AV networks: distance. Whether you’re transmitting HDMI, DisplayPort, DVI, VGA or USB-C signals, these extenders ensure that your video and audio remain sharp, synchronized and reliable far beyond the limitations of standard cables. From a few meters to hundreds of feet, they deliver flawless performance without signal degradation.

Universal Solutions for Every Environment
With options for wired, wireless and Power over Cable (PoC) configurations, these extenders fit seamlessly into any setup. Whether transmitting audio/video presentations across multiple displays in a training center, extending video lessons to projectors in a lecture hall or powering digital signage or menu displays in a hotel or restaurant, these extenders can bring quality 4K or even 8K content to your audience.

Benefits That Strengthen Your Network
These extenders reduce the need for costly equipment relocations, simplify cable management and ensure that every display in your network receives the same uncompromised signal. Rugged construction and professional-grade components mean they’re built to perform in demanding environments, minimizing downtime and maximizing your ROI.

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
BHDBT-U3-3A1C-K
UPC
037332294425
Product Length/Depth
5.511 in
Product Height
0.905 in
Product Width
2.953 in
Product Weight
1 lb
Warranty
1 year limited
Compliances
CE Marked
FCC Class B
REACH
RoHS3
TAA Compliant
UKCA
WEEE Directive
Certifications
CSA Std. C22.2
EN 55032
CISPR 35/EN 55035
ICES
IEC 62368-1
UL 62368-1
Global Catalog
BHDBT-U3-3A1C-K
Product Type
Extender

Product specifications

Package contents
Mounting hardware
USB 3.2 Gen 1 receiver
Owner’s manual
(2) 3.5 mm Phoenix connectors
External power supply (Input: 100–240V, 50/60 Hz, 2A; Output: 24V 3.75A 90W) with 4 ft. (1.2 m) cord
USB 3.2 Gen 1 transmitter
(4) International power adapters (North America, Australia, Europe, United Kingdom)
Receiver Unit Dimensions (hwd / in.)
0.91 x 5.51 x 2.95
Transmitter Unit Dimensions (hwd / in.)
0.91 x 5.51 x 2.95
Receiver Unit Weight (lbs.)
0.557
Transmitter Unit Weight (lbs.)
0.573
TAA Compliance
Yes

Export product specification