Select your location

Eaton Bussmann series FWH high speed fuse
BK/FWH5-015A6FR
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series FWH high speed fuse
Catalog Number
BK/FWH5-015A6FR
UPC
051712531894
Product Length/Depth
.001 IN
Product Height
.001 IN
Product Width
.001 IN
Product Weight
.001 LB
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
CSA Certified

Product specifications

Fuse Indicator
Non Indicating
Special Features
Electric engineering
Interrupt Rating
50 kAIC
Type
High speed fuse
Quantity
100
Voltage Rating
500V
Application
DC common bus, DC drives, power converters/rectifiers and reduced voltage starters
Amperage Rating
15A
Packaging Type
Standard