Select your location

Eaton Bussmann series GBH-V high speed fuse
BK3/GBH-V010A6F
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series GBH-V high speed fuse
Catalog Number
BK3/GBH-V010A6F
UPC
051712591515
EAN
5027590164757
Product Length/Depth
.001 IN
Product Height
.001 IN
Product Width
.001 IN
Product Weight
.008 LB
Warranty
Not Applicable
Compliances
Contact factory
Contact Manufacturer

Product specifications

Fuse Indicator
Non Indicating
Type
High speed fuse
Voltage Rating
150 Vac/dc
Packaging Type
Standard