Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Crouse-Hinds series Condulet B mogul conduit body
Catalog Number
BLB7 CG
UPC
662276471535
Product Length/Depth
16.91 IN
Product Height
5.09 IN
Product Width
4.25 IN
Product Weight
21.7 LB

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Feraloy iron alloy
Shape
LB
Trade size
2-1/2"
Special features
SnapPack gasket and cover
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454