Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series Type S plug fuse
Catalog Number
BP/S-30
UPC
051712102445
Product Length/Depth
6.4 IN
Product Height
2.7 IN
Product Width
6.5 IN
Product Weight
.153 LB
Compliances
Contact factory

Product specifications

Mounting
Threaded
Special features
Heavy-duty, packaging type blister pack
Interrupt rating
10 kAIC
Type
Time delay
Material type
Plastic base
Voltage rating
125 V
Application
Residential load centers
Amperage Rating
30A
Base
Rejection
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Plug fuses.