Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series Type T plug fuse
Catalog Number
BP/T-20
UPC
051712102223
Product Length/Depth
19.19 IN
Product Height
12 IN
Product Width
13.6 IN
Product Weight
.9 LB
Compliances
Contact factory

Product specifications

Special features
Heavy-duty, packaging type blister pack
Interrupt rating
10 kAIC
Type
Time delay
Material
Brass threads
Plastic body
Mounting method
Threaded
Voltage rating
125 V
Application
Box cover units for small motor overload protection
Amperage Rating
20 A
Base
Edison
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Plug fuses.