Download document () of 20
We make what matters work*
To be discontinued

BP-260

External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260)

  • Sturdy metal battery cabinet
  • Holds two 12V batteries (sold separately)

General specifications

Product Name
Eaton Tripp Lite series battery
Catalog Number
BP-260
UPC
037332080011
Product Length/Depth
12.2 in
Product Height
19.7 in
Product Width
11.1 in
Product Weight
13.5 lb
Compliances
RoHS
Global Catalog
BP-260
Product Type
Accessory

Product specifications

External Battery Pack Form Factor
Tower
Accessory Class

Power inverter accessories
Included Accessories
Includes complete battery cabling (two 2 ft, two 8 in, one 6 inch fusible link), nuts and bolts for battery connection, set of red battery terminal isolators
Optional Coverage
3 year, 5 year, next day and on-site warranty coverage available
Power Cord Jacket Type
SJT
Material
Steel
Package Contents
BP260 external battery pack
Instruction manual
Battery cabling, terminal isolators and nut and bolt battery connectors
Accessory Type
Battery Housing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton