Download document () of 20
We make what matters work*

BP12V82

12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits

General specifications

Product Name
Eaton Tripp Lite series battery
Catalog Number
BP12V82
UPC
037332134042
Product Length/Depth
21.2 in
Product Height
13.3 in
Product Width
14.8 in
Product Weight
61.5 lb
Warranty
6 month limited
Compliances
RoHS
Global Catalog
BP12V82
Product Type
Accessory

Product specifications

Accessory Class

Power inverter accessories
Power Cord Jacket Type
SJT
Voltage Compatibility (VDC)
12
TAA Compliance
No
Package Contents
BP12V82 12V DC Battery
Connection cable
Accessory Type
Battery
Product Highlights
12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits
6-month limited warranty (Worldwide)
Sealed, Maintenance-Free

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton