Download document () of 20
We make what matters work*

BP192V5RT2U

External 192V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP192V5RT2U)

  • Options for 2-post rack-mount available
  • Supports 2U rack-mount installation; 4-post installation accessories included
  • Extends the runtime of expandable 192V DC UPS Systems

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
BP192V5RT2U
UPC
037332183781
Product Length/Depth
28.07 in
Product Height
9.76 in
Product Width
26.1 in
Product Weight
75.2 lb
Compliances
RoHS
CE Marked
Global Catalog
BP192V5RT2U
Product Type
Battery pack

Additional specifications

Rack size
2U
Package contents
  • BP192V5RT2U external battery pack
  • Mounting hardware
  • Warranty information
  • Instruction manual

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.