Download document () of 20
We make what matters work*

BP240V09-NIB

±120VDC External Battery Cabinet for 10-20K S3M-Series 3-Phase UPS - Requires 80x 9Ah Batteries (Not Included)

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
BP240V09-NIB
UPC
037332257680
Product Length/Depth
40.3 in
Product Height
41.3 in
Product Width
14.8 in
Product Weight
130.2 lb
Warranty
1 year limited
Compliances
RoHS
Global Catalog
BP240V09-NIB
Product Type
Battery pack

Product specifications

Rack size
0U
Package contents
  • BP240V09-NIB External Battery Cabinet for S3M10K/15K/20K 3-Phase UPS
  • (2) Battery cables, 1.3 m
  • (72) Battery shorts/jumper cables
  • Owner’s manual
Battery type
VRLA, 12V 9AH
System Requirements
3-phase 208V UPS models S3M10K1B, S3M10K2B, S3M10K3B, S3M10K-NIB, S3M15K2B, S3M15K3B, S3M15K-NIB, S3M20K3B, S3M20K-NIB or other UPS specifying compatibility
Product Features
Expandable Runtime
Product Highlights
Ideal for IT applications requiring high capacity, high availability and longer runtime
Steel cabinet with locking front door for easy access to recyclable VRLA (AGM) batteries
Fuses and output breaker protect against potentially hazardous overcurrent
Pre-installed rolling casters allow easy adjustment at installation location
Supports daisy-chaining to additional battery packs of same model for even more runtimes
1-year limited warranty (Worldwide)
Battery Runtime
Expandable Runtime
Dc Voltage
+/- 120VDC
Material Of Construction
Steel
Operating Elevation
N/A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.