Download document () of 20
We make what matters work*

BP240V09K

±120VDC External Battery Cabinet for 10-20K S3M-Series 3-Phase UPS - 80x 12V 9Ah VRLA (AGM) Batteries

  • 1-year limited warranty (Worldwide)
  • Pre-installed rolling casters allow easy adjustment at installation location
  • Fuses and output breaker protect against potentially hazardous overcurrent
  • Ideal for IT applications requiring high capacity, high availability and longer runtime
  • Steel cabinet with locking front door for easy access to recyclable VRLA (AGM) batteries
  • Supports daisy-chaining to additional battery packs of same model for even more runtimes

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
BP240V09K
UPC
037332257673
Product Length/Depth
39.4 in
Product Height
37.4 in
Product Width
14.2 in
Product Weight
573.7 lb
Warranty
1 year limited
Compliances
RoHS
Global Catalog
BP240V09K
Product Type
Battery pack

Battery

Battery type
VRLA, 12V 9AH

Additional specifications

Rack size
0U
Package contents
  • BP240V09K External Battery Cabinet for S3M10K/15K/20K 3-Phase UPS
  • (2) Battery cables, 1.3 m
  • Owner’s manual

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.