Download document () of 20
We make what matters work*

BP240V100-NIB

±120VDC External Battery Cabinet for Select 10-60K S3M-Series 3-Phase UPS - Requires 20x 100Ah Batteries (Not Included)

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
BP240V100-NIB
UPC
037332257802
Product Length/Depth
41.2 in
Product Height
54.9 in
Product Width
36.2 in
Product Weight
573.7 lb
Warranty
1 year limited
Compliances
RoHS
Global Catalog
BP240V100-NIB
Product Type
Battery pack

Product specifications

Rack size
0U
Package contents
  • BP240V100-NIB External Battery Cabinet for Select 10-60K S3M-Series 3-Phase UPS
  • (2) External battery cables, 3 m
  • (10) Internal battery cables
  • (13) Copper jumper bars
  • (4) Cabinet bottom side metal skirts
  • Owner’s manual
Battery type
N/A
System Requirements
3-phase 208V UPS models S3M10K-NIB, S3M15K-NIB, S3M20K-NIB, S3M25K, S3M30K, S3M50K, S3M60K or other UPS specifying compatibility
Product Features
Expandable Runtime
Product Highlights
Fuses and output breaker protect against potentially hazardous overcurrent
Ideal for IT applications requiring high capacity, high availability and longer runtime
Steel cabinet with locking door for easy access to user-installed VRLA (AGM) batteries
1-year limited warranty (Worldwide)
Industrial design matches UPS cabinets for a clean, professional appearance
Supports daisy-chaining to additional battery packs of same model for even more runtime
Battery Runtime
Expandable Runtime
Dc Voltage
+/- 120VDC
Material Of Construction
Steel
Operating Elevation
N/A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.