Download document () of 20
We make what matters work*

BP240V100

±120VDC External Battery Cabinet for Select 10-60K S3M-Series 3-Phase UPS - 20x 100Ah VRLA (AGM) Batteries

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
BP240V100
UPC
037332257789
Product Length/Depth
41.2 in
Product Height
54.9 in
Product Width
36.2 in
Product Weight
2052 lb
Warranty
1 year limited
Compliances
RoHS
Global Catalog
BP240V100
Product Type
Battery pack

Product specifications

Rack size
0U
Package contents
  • BP240V100 External Battery Cabinet for Select 10-60K S3M-Series 3-Phase UPS
  • (2) Battery cables, 3 m
  • (4) Cabinet bottom side metal skirts
  • Owner’s manual
Battery type
VRLA, 12V 100AH
System Requirements
3-phase 208V UPS models S3M10K-NIB, S3M15K-NIB, S3M20K-NIB, S3M25K, S3M30K, S3M50K, S3M60K or other UPS specifying compatibility
Product Features
Expandable Runtime
Product Highlights
Fuses and output breaker protect against potentially hazardous overcurrent
Ideal for IT applications requiring high capacity, high availability and longer runtime
1-year limited warranty (Worldwide)
Supports daisy-chaining to additional battery packs of same model for even more runtime
Steel cabinet with locking front door for easy access to recyclable VRLA (AGM) batteries
Industrial design matches UPS cabinets for a clean, professional appearance
Battery Runtime
Expandable Runtime
Dc Voltage
+/- 120VDC
Material Of Construction
Steel
Operating Elevation
N/A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.