Download document () of 20
We make what matters work*

BP240V40-NIB

±120VDC External Battery Cabinet for Select 10-30K S3M-Series 3-Phase UPS - Requires 20x 40Ah Batteries (Not Included)

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
BP240V40-NIB
UPC
037332257727
Product Length/Depth
38 in
Product Height
55.66 in
Product Width
22.2 in
Product Weight
172.1 lb
Warranty
1 year limited
Compliances
RoHS
Global Catalog
BP240V40-NIB
Product Type
Battery pack

Product specifications

Rack size
0U
Package contents
  • BP240V40-NIB External Battery Cabinet for Select 10-30K S3M-Series 3-Phase UPS
  • (2) External battery cables, 3 m
  • (9) Internal battery cables
  • (14) Copper jumper bars
  • Owner’s manual
Battery type
N/A
System Requirements
3-phase 208V UPS models S3M10K-NIB, S3M15K-NIB, S3M20K-NIB, S3M25K, S3M30K or other UPS specifying compatibility
Product Features
Expandable Runtime
Product Highlights
1-year limited warranty (Worldwide)
Pre-installed rolling casters allow easy adjustment at installation location
Steel cabinet with locking front door for easy access to recyclable VRLA (AGM) batteries
Supports daisy-chaining to additional battery packs of same model for even more runtimes
Ideal for IT applications requiring high capacity, high availability and longer runtime
Fuses and output breaker protect against potentially hazardous overcurrent
Battery Runtime
Expandable Runtime
Dc Voltage
+/- 120VDC
Material Of Construction
Steel
Operating Elevation
N/A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.