Download document () of 20
We make what matters work*

BP240V40L-NIB

±120VDC External Battery Cabinet for Select 10-50K S3M-Series 3-Phase UPS - Requires 40x 40Ah Batteries (Not Included)

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
BP240V40L-NIB
UPC
037332257710
Product Length/Depth
38.8 in
Product Height
71.1 in
Product Width
28.9 in
Product Weight
346.4 lb
Warranty
1 year limited
Compliances
RoHS
Global Catalog
BP240V40L-NIB
Product Type
Battery pack

Product specifications

Rack size
0U
Package contents
  • BP240V40L-NIB External Battery Cabinet for Select 10-50K S3M-Series 3-Phase UPS
  • (2) External battery cables, 3 m
  • (16) Internal battery cables
  • (28) Copper jumper bars
  • Owner’s manual
System Requirements
3-phase 208V UPS models S3M10K-NIB, S3M15K-NIB, S3M20K-NIB, S3M25K, S3M30K, S3M50K or other UPS specifying compatibility
Product Features
Expandable Runtime
Product Highlights
Ideal for IT applications requiring high capacity, high availability and longer runtime
Fuses and output breaker protect against potentially hazardous overcurrent
Steel cabinet with locking door for easy access to user-installed VRLA (AGM) batteries
Pre-installed rolling casters allow easy adjustment at installation location
1-year limited warranty (Worldwide)
Supports daisy-chaining to additional battery packs of same model for even more runtime
Battery Runtime
Expandable Runtime
Dc Voltage
+/- 120VDC
Material Of Construction
Steel
Operating Elevation
N/A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.