Download document () of 20
We make what matters work*

BP240V65L-NIB

±120VDC External Battery Cabinet for Select 10-100K S3M-Series 3-Phase UPS - Requires 40x 65Ah Batteries (Not Included)

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
BP240V65L-NIB
UPC
037332257758
Product Length/Depth
49.1 in
Product Height
70.9 in
Product Width
36.2 in
Product Weight
624.4 lb
Warranty
1 year limited
Compliances
RoHS
Global Catalog
BP240V65L-NIB
Product Type
Battery pack

Product specifications

Rack size
0U
Package contents
  • BP240V65L-NIB External Battery Cabinet for Select 10-100K S3M-Series 3-Phase UPS
  • (2) External battery cables, 3 m
  • (16) Internal battery cables
  • (28) Copper jumper bars
  • (16) Battery insulators
  • (4) Cabinet bottom side metal skirts
  • Owner’s manual
Battery type
N/A
System Requirements
3-phase 208V UPS models S3M10K-NIB, S3M15K-NIB, S3M20K-NIB, S3M25K, S3M30K, S3M50K, S3M60K, S3M80K, S3M100K or other UPS specifying compatibility
Product Features
Expandable Runtime
Product Highlights
1-year limited warranty (Worldwide)
Steel cabinet with locking door for easy access to user-installed VRLA (AGM) batteries
Ideal for IT applications requiring high capacity, high availability and longer runtime
Industrial design matches UPS cabinets for a clean, professional appearance
Fuses and output breaker protect against potentially hazardous overcurrent
Supports daisy-chaining to additional battery packs of same model for even more runtime
Battery Runtime
Expandable Runtime
Dc Voltage
+/- 120VDC
Material Of Construction
Steel
Operating Elevation
N/A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.