Download document () of 20
We make what matters work*

BP240V65L

±120VDC External Battery Cabinet for Select 10-100K S3M-Series 3-Phase UPS - 40x 65Ah VRLA (AGM) Batteries

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
BP240V65L
UPC
037332257734
Product Length/Depth
49.1 in
Product Height
70.9 in
Product Width
36.2 in
Product Weight
2389.6 lb
Warranty
1 year limited
Compliances
RoHS
Global Catalog
BP240V65L
Product Type
Battery pack

Product specifications

Rack size
0U
Package contents
  • BP240V65L External Battery Cabinet for Select 10-100K S3M-Series 3-Phase UPS
  • (2) Battery cables, 3 m
  • (4) Cabinet bottom side metal skirts
  • Owner’s manual
Battery type
VRLA, 12V 65AH
System Requirements
3-phase 208V UPS models S3M10K-NIB, S3M15K-NIB, S3M20K-NIB, S3M25K, S3M30K, S3M50K, S3M60K, S3M80K, S3M100K or other UPS specifying compatibility
Product Features
Expandable Runtime
Product Highlights
Fuses and output breaker protect against potentially hazardous overcurrent
Industrial design matches UPS cabinets for a clean, professional appearance
1-year limited warranty (Worldwide)
Supports daisy-chaining to additional battery packs of same model for even more runtime
Steel cabinet with locking front door for easy access to recyclable VRLA (AGM) batteries
Ideal for IT applications requiring high capacity, high availability and longer runtime
Battery Runtime
Expandable Runtime
Dc Voltage
+/- 120VDC
Material Of Construction
Steel
Operating Elevation
N/A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.