Download document () of 20
We make what matters work*

BP36V

Tripp Lite series 36V Extended Battery Module (EBM) for SU1000XLCD SmartOnline UPS System, Tower

  • Daisy-chain connector supports additional battery packs for even longer runtime
  • Includes heavy-gauge battery cabling with high-current 36V DC connectors
  • 2-year limited warranty (U.S. and Canada -- warranties may vary by country)
  • Connects to select expandable SmartOnline UPS systems to add critical runtime

General specifications

Product Name
Eaton Tripp Lite series SmartOnline extended battery module
Catalog Number
BP36V
Product Length/Depth
15.24 in
Product Height
9.9 in
Product Width
6.3 in
Product Weight
41.9 lb
Compliances
FCC Compliant
CE Marked
Certifications
cTUVus
UL 1778
Global Catalog
BP36V
Product Type
Extended Battery Module (EBM)

Battery

Battery replacement
744-A4311
Battery type
Valve Regulated Lead Acid (VRLA)

Electrical output

Topology
Online/Double-conversion

Environmental

Relative humidity
0-96% non-condensing
Temperature range
32° to 104°F (0° to 40°C)

Additional specifications

Rack size
0U
Construction type
Tower
Rack mounting kit
No
Used with
2023 redesign: SU1000XLCD
Package contents
  • 36V Extended Battery Module
  • External battery cable
  • Quick Start Guide

Warranty and support

Standard factory warranty
  • 2-YEAR FACTORY WARRANTY
  • - 2 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support
Extended service plans
  • Service Part Number: TL9SW5Y-3000BC
  • Parts, electronics and batteries coverage
  • Next business day shipping
  • Technical support
  • Service Part Number: TLWEBN75XX-7000BC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.